Literature

Power Supply Guide 2018/19

XP Power’s comprehensive line-up of AC-DC power supplies and DC-DC converters in an informative full color 88-page guide.

Key specifications for each product range are provided in an easy to follow layout, and the task of initial range selection is simplified using the product selector guide containing thumbnail images of each series organized by type and output power rating.

  • AC-DC power supplies from 3 to 5000W
  • DC-DC converters from 0.25 to 750W
  • High voltage power supplies up to 10kV
  • RF power generators 20kHz to 100 MHz 50W to 10kW
  • Chassis mount & DIN rail 3 phase power supplies
  • Configurable AC-DC power supplies
  • Baseplate-cooled DC-DC converters
  • Medical, ITE, Defense & Railway specific power supplies
  • SMD, PCB through-hole, open frame, chassis mount, U-channel & DIN rail formats
  • Plug-top & desktop external power supplies
  • Custom power solutions

Would you prefer a physical copy of this guide?

Request hard copy