Blog

Modular and Configurable Solutions for Vetronics Applications meet MIL-STD-461G
Department of Defense Standard
This blog discusses XP Power's modular and configurable solutions for compliance with MIL-STD-461 for Vetronics applications and how this relates to the Ground Army requirements within that standard.
The US Department of Defense Standard MIL-STD-461 is an EMI standard for the control of emissions and susceptibility characteristics of electronic equipment. The current revision of the standard MIL-STD-461G superseded MIL-STD-461F on 11th December 2015.
The emissions and susceptibility requirements are split into four sections each one designated with the relevant coding system:
CE - Conducted Emissions
RE - Radiated Emissions
CS - Conducted Susceptibility
RS - Radiated Susceptibility
The table below is a breakdown of these requirements and how they apply to Ground Army:
Reliable COTS DC-DC converters
XP Power's COTS DC-DC converters comply with the susceptibility and emissions requirements within the standard when used in conjunction with our application-specific range of filters. These are already deployed in operational duties globally.
XP MTC Range of Cots DC-DC Convertors FRom 5 to 150W below:
Size and weight are at a premium in Land Army applications so our solutions are light and minimise board area combining EMI filtering and surge immunity within one compact unit.
Example below:
Each filter module combines common mode and differential mode stages to comply with the emissions requirements for MIL-STD-461G, like CE102
Example below: