High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
Q04CT-5 | 0.5 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q04CT-12 | 0.5 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E02 | 3 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02N-12 | 1 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02N-12T | 1 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02N-24 | 1 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02N-24T | 1 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02N-5 | 1 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02N-5T | 1 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02P-12 | 1 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02P-12T | 1 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02P-24 | 1 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02P-24T | 1 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02P-5 | 1 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A02P-5T | 1 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05CT-12 | 10 W | 15 to 250 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05CT-24 | 10 W | 7 to 250 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AG025P-12 | 1 W | 15 to 250 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH025P-12 | 1.5 W | 15 to 250 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH025P-5 | 1.5 W | 35 to 250 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |