High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
FS03-12 | 10 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G03 | 1.5 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH03N-12 | 1.5 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH03P-24 | 1.5 W | 9 to 300 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH03P-5 | 1.5 W | 42 to 300 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
GP03R | 1 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
C03 | 1 W | 0 to 300 V | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
Q03-5 | 0.5 W | 42 to 300 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q03-12 | 0.5 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E03 | 3 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E06CT | 3 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E03AB | 3 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E06CTAB | 3 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A03N-12 | 1 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A03P-12 | 1 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A03P-12T | 1 W | 18 to 300 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
HRL3024S350N | 30 W | 0 to 350 V | 22 to 30 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
HRL3024S350P | 30 W | 0 to 350 V | 22 to 30 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
F04 | 10 W | 23 to 400 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F04H | 10 W | 23 to 400 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |