V1G

V1G

0W

  • High Voltage DC-DC Converters
  • Miniature High Voltage Divider
  • Up to 25 kV Output Voltage
  • Ratio - 1000:1 
  • Matched to 10 MΩ internal impedance of DMM
  • Connect via 30 kV Silicone Wire
More info
P

P

2mW - 2.4mW

  • High Voltage DC-DC Converters
  • Precision Regulated
  • Ultra-Low Noise, Magnetic Free Design
  • 0 to 100% Programmable
  • 1.2kV to 2kV Output Voltage
  • Light Weight, Shielded Case
  • Positive or Negative
  • Voltage Monitor
  • Soft-Start for Sensitive Detectors
  • MTBF>1.6 Million Hours
More info
SIP

SIP

0.1W - 1W

  • High Voltage DC-DC Converters
  • Regulated
  • Ultra-Thin, Single In-Line Package (0.16 in/4 MM)
  • Low Ripple Biasing Supply
  • 25V to 90V and 35V to 100V Output Voltage
  • Higher Performance, Low Cost
  • Enable/Disable Pin
  • Analog Programmable
  • Very Light Weight
  • MTBF>2.03 Million Hours
More info
G

G

0.4W - 1.5W

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • General Purpose, Cost Effective
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
  • MTBF>2.29 Million Hours
More info
Q

Q

0.5W

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature
  • Low Turn On Voltage: <0.7VDC
  • 100V to 10kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>3 Million Hours
More info
GP

GP

1W

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Low Power Consumption
  • Low Turn On Voltage: <0.7VDC
  • Output Voltage 200V to 6kV
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>2.31 Million Hours
More info
CB

CB

1W

  • High Voltage DC-DC Converters
  • Precision Regulated
  • 0 to 100% Programmable
  • Voltage and Current Monitors
  • 0 to 10kV Output Voltage Range
  • Calibration Trim-Pot
  • Positive or Negative
  • Steel Case with Isolated Case Ground
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>2.6 Million Hours
More info
CA-T

CA-T

1W

  • High Voltage DC-DC Converters
  • Precision Regulated
  • 0 to 100% Programmable
  • Wide Op Temp Range of -55 °C to +70 °C (Case)
  • 200V to 2kV Output Voltage Ranges
  • Calibration Trim-Pot
  • Positive or Negative
  • Shielded Case with Isolated Case Ground
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>2.10 Million Hours
More info
CA

CA

1W

  • High Voltage DC-DC Converters
  • Precision Regulated
  • 0 to 100% Programmable
  • Very Low Ripple
  • 200V to 2kV Output Voltage Ranges
  • Calibration Trim-Pot
  • Positive or Negative
  • Shielded Case with Isolated Case Ground
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>2.10 Million Hours
More info
A

A

1W

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature, Low Profile
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
C

C

1W

  • High Voltage DC-DC Converters
  • Precision Regulated
  • 0 to 100% Programmable
  • Low Ripple
  • 100V to 8kV Output Voltage Ranges
  • Calibration Trim-Pot
  • Positive or Negative
  • Shielded Case with Isolated Case Ground
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF >2.6 Million Hours
More info
AH

AH

1.5W

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature, Low Profile
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
DX

DX

1.5W

  • High Voltage DC-DC Converters
  • Resistance Controllable
  • Low EMI/RFI Sinewave Oscillator
  • Small Size
  • Short Circuit Protection
  • Low Cost/High Performance
  • UL Certified Encapsulant, Meets 94V-0 Flammability
  • RoHS Compliant
More info
E

E

2W - 3W

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • General Purpose, Cost Effective
  • Low Turn On Voltage: <0.7 VDC
  • Output Voltage 100V to 7kV (3W), and 8kV to 12kV (2W)
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>2 Million Hours
More info
FS

FS

10W

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • 10W in Compact Package With Smart Features
  • Low Turn On Voltage: <0.7VDC
  • 100V to 6kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>840 Thousand Hours
More info
F

F

10W

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • General Purpose, Cost Effective
  • Low Turn On Voltage: <0.7VDC
  • Output Voltage 100V to 12kV
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>810 Thousand Hours
More info
HRL30

HRL30

30W

  • High Voltage DC-DC Converters
  • +24VDC Input [22 to 30V]
  • Output Voltage & Current Regulated
  • 0 to 100% Programmable Output & Current
  • Voltage & Current Monitor Outputs
  • Operating Temperature: -40°C to +70°C
  • Short Circuit, Arc, and Overload Protections
  • On-board +5V Reference
  • Efficiency >80%
  • Low Ripple <0.05%
  • Premier Thermal Performance
  • 3 Year Warranty
More info
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
CA CA02N 1 W 0 to 200 V 11.5 to 15.5 VDC Regulated
CA CA02P 1 W 0 to 200 V 11.5 to 15.5 VDC Regulated
Q Q02-5 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q02-5CS 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q02-5CTS 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q02-5TR 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q02-12 0.5 W 12 to 200 V 0.7 to 12 VDC Proportional
Q Q02-12CTS 0.5 W 12 to 200 V 0.7 to 12 VDC Proportional
Q Q02-24 0.5 W 6 to 200 V 0.7 to 24 VDC Proportional
CA-T CA02P-5TR 1 W 0 to 200 V 4.75 to 5.25 VDC Regulated
CA-T CA02N-T 1 W 0 to 200 V 11.5 to 15.5 VDC Regulated
CA-T CA02P-T 1 W 0 to 200 V 11.5 to 15.5 VDC Regulated
Q Q04CT-5 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q04CT-12 0.5 W 12 to 200 V 0.7 to 12 VDC Proportional
E E02 3 W 12 to 200 V 0.7 to 12 VDC Proportional
A A02N-12 1 W 12 to 200 V 0.7 to 12 VDC Proportional
A A02N-12T 1 W 12 to 200 V 0.7 to 12 VDC Proportional
A A02N-24 1 W 6 to 200 V 0.7 to 24 VDC Proportional
A A02N-24T 1 W 6 to 200 V 0.7 to 24 VDC Proportional
A A02N-5 1 W 28 to 200 V 0.7 to 5 VDC Proportional