High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
G60RAB | 1.5 W | 0.35 to 6 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
GP60 | 1 W | 0.35 to 6 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH60N-5 | 1.5 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH60P-5 | 1.5 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
HRL3024S6K0N | 30 W | 0 to 6 kV | 22 to 30 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
HRL3024S6K0P | 30 W | 0 to 6 kV | 22 to 30 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C60 | 1 W | 0 to 6 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C60N | 1 W | 0 to 6 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
E60 | 3 W | 0.28 to 6 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E60RAB | 3 W | 0.28 to 6 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E70 | 3 W | 0.327 to 7 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E70RAB | 3 W | 0.327 to 7 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F80 | 10 W | 0.373 to 8 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q80-5 | 0.5 W | 1.12 to 8 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
C80 | 1 W | 0 to 8 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C80N | 1 W | 0 to 8 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
E80 | 2 W | 0.373 to 8 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q101-5 | 0.5 W | 1.4 to 10 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q101N-5 | 0.5 W | 1.4 to 10 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q101N-5RS | 0.5 W | 1.4 to 10 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |