High Voltage DC-DC High Voltage DC-DC

Filters
Format
Reset
Package Type
Reset
Output Voltage
Reset
Power
Reset
Polarity
Reset
Input Voltage
Reset
Regulation
Reset
Current
Reset
Show products by:
Product series Part number
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
AGH AGH03N-5 1.5 W 42 to 300 V 0.7 to 5 VDC Proportional
AGH AGH03P-5 1.5 W 42 to 300 V 0.7 to 5 VDC Proportional
AGH AGH15N-24 1.5 W 44 to 1500 V 0.7 to 24 VDC Proportional
AGH AGH15P-24 1.5 W 44 to 1500 V 0.7 to 24 VDC Proportional
AGH AGH08N-12 1.5 W 47 to 800 V 0.7 to 12 VDC Proportional
AGH AGH08P-12 1.5 W 47 to 800 V 0.7 to 12 VDC Proportional
AGH AGH09N-12 1.5 W 53 to 900 V 0.7 to 12 VDC Proportional
AGH AGH09P-12 1.5 W 53 to 900 V 0.7 to 12 VDC Proportional
AGH AGH04N-5 1.5 W 56 to 400 V 0.7 to 5 VDC Proportional
AGH AGH04P-5 1.5 W 56 to 400 V 0.7 to 5 VDC Proportional
AGH AGH10N-12 1.5 W 58 to 1000 V 0.7 to 12 VDC Proportional
AGH AGH10P-12 1.5 W 58 to 1000 V 0.7 to 12 VDC Proportional
AGH AGH20N-24 1.5 W 58 to 2000 V 0.7 to 24 VDC Proportional
AGH AGH20P-24 1.5 W 58 to 2000 V 0.7 to 24 VDC Proportional
AGH AGH12N-12 1.5 W 70 to 1200 V 0.7 to 12 VDC Proportional
AGH AGH12P-12 1.5 W 70 to 1200 V 0.7 to 12 VDC Proportional
AGH AGH05N-5 1.5 W 70 to 500 V 0.7 to 5 VDC Proportional
AGH AGH05P-5 1.5 W 70 to 500 V 0.7 to 5 VDC Proportional
AGH AGH06N-5 1.5 W 84 to 600 V 0.7 to 5 VDC Proportional
AGH AGH06P-5 1.5 W 84 to 600 V 0.7 to 5 VDC Proportional