AG AG12N-12 1 W 70 to 1200 V 0.7 to 12 VDC Proportional
AG AG12P-12 1 W 70 to 1200 V 0.7 to 12 VDC Proportional
AG AG05N-5 1 W 70 to 500 V 0.7 to 5 VDC Proportional
AG AG05P-5 1 W 70 to 500 V 0.7 to 5 VDC Proportional
AG AG06N-5 1 W 84 to 600 V 0.7 to 5 VDC Proportional
AG AG06P-5 1 W 84 to 600 V 0.7 to 5 VDC Proportional
AG AG15N-12 1 W 88 to 1500 V 0.7 to 12 VDC Proportional
AG AG15P-12 1 W 88 to 1500 V 0.7 to 12 VDC Proportional
AG AG30N-24 1 W 88 to 3000 V 0.7 to 24 VDC Proportional
AG AG30P-24 1 W 88 to 3000 V 0.7 to 24 VDC Proportional
AG AG07N-5 1 W 98 to 700 V 0.7 to 5 VDC Proportional
AG AG07P-5 1 W 98 to 700 V 0.7 to 5 VDC Proportional
AG AG08N-5 1 W 112 to 800 V 0.7 to 5 VDC Proportional
AG AG08P-5 1 W 112 to 800 V 0.7 to 5 VDC Proportional
AG AG20N-12 1 W 117 to 2000 V 0.7 to 12 VDC Proportional
AG AG20P-12 1 W 117 to 2000 V 0.7 to 12 VDC Proportional
AG AG09N-5 1 W 126 to 900 V 0.7 to 5 VDC Proportional
AG AG09P-5 1 W 126 to 900 V 0.7 to 5 VDC Proportional
AG AG10N-5 1 W 140 to 1000 V 0.7 to 5 VDC Proportional
AG AG10P-5 1 W 140 to 1000 V 0.7 to 5 VDC Proportional