High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
C25 | 1 W | 0 to 2.5 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C25N | 1 W | 0 to 2.5 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
E50CT | 3 W | 0.117 to 2.5 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
ESC-5 | 5 W | 0 to 2.5 kV | 22.8 to 25.2 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
ESC-3D | 6 W | 0 to 3 kV | 22.8 to 25.2 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
ESC-3U | 6 W | 0 to 3 kV | 22.8 to 25.2 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
Q30-5 | 0.5 W | 0.42 to 3 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q30N-5 | 0.5 W | 0.42 to 3 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q30-12 | 0.5 W | 0.175 to 3 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q30N-12 | 0.5 W | 0.175 to 3 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q30-24R | 0.5 W | 0.088 to 3 kV | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q30N-24R | 0.5 W | 0.088 to 3 kV | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F30 | 10 W | 0.14 to 3 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F60CT | 10 W | 0.14 to 3 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A30N-12 | 1 W | 0.175 to 3 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A30N-24 | 1 W | 0.088 to 3 kV | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A30N-5 | 1 W | 0.42 to 3 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A30N-5T | 1 W | 0.42 to 3 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A30P-12 | 1 W | 0.175 to 3 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A30P-24 | 1 W | 0.088 to 3 kV | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |