High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
FS20-15 | 10 W | 0.093 to 2 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS40CT-12 | 10 W | 0.117 to 2 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AG20N-12 | 1 W | 0.117 to 2 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AG20N-5 | 1 W | 0.28 to 2 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AG20P-5 | 1 W | 0.28 to 2 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS20-12B | 10 W | 0.117 to 2 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS40CT-12T | 10 W | 0.117 to 2 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AGH20P-5 | 1.5 W | 0.28 to 2 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G20 | 1.5 W | 0.117 to 2 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH20N-12 | 1.5 W | 0.117 to 2 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH20P-12 | 1.5 W | 0.117 to 2 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH20P-5 | 1.5 W | 0.28 to 2 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
HRL3024S2K0N | 30 W | 0 to 2 kV | 22 to 30 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
HRL3024S2K0P | 30 W | 0 to 2 kV | 22 to 30 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C20 | 1 W | 0 to 2 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C20N | 1 W | 0 to 2 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
P20N | 2 mW | 0 to 2 kV | 5 to 12 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
P20P | 2 mW | 0 to 2 kV | 5 to 12 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
P20P-T | 2 mW | 0 to 2 kV | 5 to 12 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
CA20N-5 | 1 W | 0 to 2 kV | 4.75 to 5.25 VDC | Regulated |
![]() |
![]() |
![]() |