High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
Q015-5 | 0.5 W | 21 to 150 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q015-5TS | 0.5 W | 21 to 150 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q015-12CTRS | 0.5 W | 9 to 150 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q015-12C | 0.5 W | 9 to 150 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E03CTR | 3 W | 9 to 150 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F02 | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F04CT | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F02RH | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F04CTH | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS02-12 | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS02-24 | 10 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AG02N-5T | 1 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AG02P-5 | 1 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS02-24BT | 10 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AGH02P-5 | 1.5 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G02 | 1.5 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G04CTR | 1.5 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH02N-12 | 1.5 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH02N-5 | 1.5 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH02P-24 | 1.5 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |