High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
C50 | 1 W | 0 to 5 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C50N | 1 W | 0 to 5 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
E50 | 3 W | 0.233 to 5 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
ESC-HV10 | 20 W | 0 to 5 kV | 22.8 to 25.2 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
F60 | 10 W | 0.28 to 6 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q60-5 | 0.5 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q60-5S | 0.5 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q60N-5 | 0.5 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F121CT | 10 W | 0.35 to 6 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F60H | 10 W | 0.28 to 6 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A60N-5 | 1 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A60P-5 | 1 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A60P-5T | 1 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS60N-12 | 10 W | 0.35 to 6 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS60P-12 | 10 W | 0.35 to 6 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS60P-24 | 10 W | 0.175 to 6 kV | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AG60N-5 | 1 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AG60P-5 | 1 W | 0.84 to 6 kV | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS60N-12B | 10 W | 0.35 to 6 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS60P-12B | 10 W | 0.35 to 6 kV | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |