High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
V1G | - | 0 to 25 V | 0 to 25000 VDC | - |
![]() |
![]() |
![]() |
![]() |
G01CT | 1.5 W | 3 to 50 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01CT-5 | 0.5 W | 7 to 50 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01CT-12TS | 0.5 W | 3 to 50 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
SIP90 | 0.1 W | 25 to 90 V | 3 to 6.7 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
F02CT | 10 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F01 | 10 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
SIP100 | 1 W | 25 to 100 V | 4 to 6.7 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
FS02CT-12 | 10 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS02CT-15 | 10 W | 5 to 100 V | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS02CT-24 | 10 W | 3 to 100 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G01 | 1.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G02CTAB | 1.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH01N-12 | 1.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH01N-24 | 1.5 W | 3 to 100 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH01P-12 | 1.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
C01 | 1 W | 0 to 100 V | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
Q01-5 | 0.5 W | 14 to 100 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01-5C | 0.5 W | 14 to 100 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01-12 | 0.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |