High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
SH8N1.0 | 8 kW | 0 to 8 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ8P15 | 120 W | 0 to 8 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
SH8R1.0 | 8 kW | 0 to 8 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ8N15 | 120 W | 0 to 8 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FJ8R15 | 120 W | 0 to 8 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FR8P37 | 300 W | 0 to 8 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ8P1.3 | 10 kW | 0 to 8 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ8N1.3 | 10 kW | 0 to 8 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR8N37 | 300 W | 0 to 8 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ8P2.6 | 20 kW | 0 to 8 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ8N2.6 | 20 kW | 0 to 8 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR8R37 | 300 W | 0 to 8 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
GX8P3.15 | 25 kW | 0 to 8 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX8N3.15 | 25 kW | 0 to 8 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
ML08P37.0 | 300 W | 0 to 8 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
ML08N37.0 | 300 W | 0 to 8 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
SH8P2.0 | 16 kW | 0 to 8 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
EJ8P75 | 600 W | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
GX8R3.15 | 25 kW | 0 to 8 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
SH8N2.0 | 16 kW | 0 to 8 kV | Three Phase | 10U |
![]() |
![]() |