High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
EJ8N75 | 600 W | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
MQ8P37 | 300 W | 0 to 8 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
KR8P375 | 3 kW | 0 to 8 kV | Single Phase | 4U |
![]() |
![]() |
![]() |
EJ8R75 | 600 W | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
KR8N375 | 3 kW | 0 to 8 kV | Single Phase | 4U |
![]() |
![]() |
![]() |
MQ8N37 | 300 W | 0 to 8 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
SH8R2.0 | 16 kW | 0 to 8 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
ET8P250 | 2 kW | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
KR8R375 | 3 kW | 0 to 8 kV | Single Phase | 4U |
![]() |
![]() |
![]() |
ET8N250 | 2 kW | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
ET10R200 | 2 kW | 0 to 10 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH10P500 | 5 kW | 0 to 10 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
EY10P120 | 1.2 kW | 0 to 10 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY10N120 | 1.2 kW | 0 to 10 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH10N500 | 5 kW | 0 to 10 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
SH10P800 | 8 kW | 0 to 10 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
EY10R120 | 1.2 kW | 0 to 10 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH10R500 | 5 kW | 0 to 10 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
SH10N800 | 8 kW | 0 to 10 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ10P12 | 120 W | 0 to 10 kV | Single Phase | 1U |
![]() |
![]() |