High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
GX2P12.5 | 25 kW | 0 to 2 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX2N12.5 | 25 kW | 0 to 2 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX2R12.5 | 25 kW | 0 to 2 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
EJ2R300 | 600 W | 0 to 2 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
SH2R8.0 | 16 kW | 0 to 2 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
KR2R1.5 | 3 kW | 0 to 2 kV | Single Phase | 4U |
![]() |
![]() |
![]() |
ET3R660 | 2 kW | 0 to 3 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY3R400 | 1.2 kW | 0 to 3 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH3R1.7 | 5 kW | 0 to 3 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
FJ3P40 | 120 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
SH3R2.7 | 8 kW | 0 to 3 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ3N40 | 120 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FJ3R40 | 120 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FR3P100 | 300 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ3P3.4 | 10 kW | 0 to 3 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ3N3.4 | 10 kW | 0 to 3 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR3N100 | 300 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ3P6.8 | 20 kW | 0 to 3 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ3N6.8 | 20 kW | 0 to 3 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR3R100 | 300 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |