High Voltage AC-DC High Voltage AC-DC

Filters
Format
Reset
Output Voltage
Reset
Power
Reset
Polarity
Reset
Input Voltage
Reset
Package Size
Reset
Current
Reset
Output Cable
Reset
Industry/application
Reset
Show products by:
Product series Part number
FJ

FJ

120W

  • 120 W
  • 0-1 kV through 0-60 kV
  • 1U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control 
  • 3 Year Warranty
More info
FR

FR

300W

  • 300 W
  • 0-1 kV through 0-60 kV
  • 1U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
EJ

EJ

600W

  • 600 W
  • 0-1 kV through 0-60 kV
  • 2U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control 
  • 3 Year Warranty
More info
WJ

WJ

600W

  • 600 W
  • 0-70 kV through 0-125 kV
  • 3U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control 
  • 3 Year Warranty
More info
EY

EY

1.2kW

  • 1.2kW Regulated
  • 1 kV to 60 kV Rack Mount
  • 2U Rack Mount
  • Low Ripple and Tight Regulation
  • Constant Voltage/Constant Current Operation
  • 3 Year Warranty
More info
FL

FL

1.5kW

  • 1500W
  • 0-750V through 0-1500V
  • 1U Rack Mount
  • Floating Output with 1500V Isolation
  • Low Ripple
  • Constant Voltage/Constant Current Operation
  • Field Strappable Parallel Operation
  • Universal Input
  • RS232, RS485, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
ET

ET

2kW

  • 2kW
  • 0-1kV through 0-60kV
  • 2U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
KT

KT

2kW

  • 2kW
  • 0-70kV through 0-150kV
  • 4U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
EV

EV

3kW

  • 3kW
  • 0-750V through 0-1500V
  • 2U Rack Mount
  • Floating Output with 1500V Isolation
  • Low Ripple
  • Constant Voltage/Constant Current Operation
  • Field Strappable Parallel Operation
  • RS232, RS485, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
KR

KR

3kW

  • 3kW
  • 0-2kV through 0-100kV
  • 4U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
LH

LH

5kW

  • 5kW to 25KW
  • 0-1kV through 0-150kV
  • 6U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Parallelable to 25kW
  • 3 Year Warranty
More info
SH

SH

8kW - 16kW

  • 8kW to 40kW
  • 0-1kV through 0-100kV
  • 10U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant
  • Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Parallelable to 40kW
  • 3 Year Warranty
More info
LQ

LQ

10kW - 20kW

  • 10kW to 50kW
  • 0-1kV through 0-12kV
  • 5U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Parallelable to 50kW
  • 3 Year Warranty
More info
BQ

BQ

10kW

  • 10kW with built-in forced air cooling
  • Output voltages from 0 to 15kVDC to 0 to 100kVDC
  • Positive, negative & reversible models
  • Analogue remote control, Ethernet, RS232 & USB optional
  • Input voltage 208VAC 3-phase, 200/380/415/480VAC optional
  • EN/IEC61010 safety approvals
  • Efficiency >80% under full load
  • High load and line regulation
  • Arc quench, arc count, short-circuit & thermal protection
  • 3 year warranty
More info
GX

GX

25kW

  • 25kW to 200kW
  • 0-1kV through 0-100kV
  • 11U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • RS232, USB, & Optional Ethernet Control
  • Parallelable to 200kW
  • 3 Year Warranty
More info
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
KR KR70P43 3 kW 0 to 70 kV Single Phase 4U
KR KR70N43 3 kW 0 to 70 kV Single Phase 4U
SH SH70R220 16 kW 0 to 70 kV Three Phase 10U
KR KR80R38 3 kW 0 to 80 kV Single Phase 4U
KT KT80P25 2 kW 0 to 80 kV Single Phase 4U
KT KT80N25 2 kW 0 to 80 kV Single Phase 4U
KT KT80R25 2 kW 0 to 80 kV Single Phase 4U
LH LH80P63 5 kW 0 to 80 kV Three Phase 6U
LH LH80N63 5 kW 0 to 80 kV Three Phase 6U
SH SH80P100 8 kW 0 to 80 kV Three Phase 10U
LH LH80R63 5 kW 0 to 80 kV Three Phase 6U
SH SH80N100 8 kW 0 to 80 kV Three Phase 10U
SH SH80R100 8 kW 0 to 80 kV Three Phase 10U
WJ WJ80P7.5 600 W 0 to 80 kV Single Phase 3U
WJ WJ80N7.5 600 W 0 to 80 kV Single Phase 3U
WJ WJ80R7.5 600 W 0 to 80 kV Single Phase 3U
BQ BQ80P125 10 kW 0 to 80 kV Three Phase 7U
BQ BQ80N125 10 kW 0 to 80 kV Three Phase 7U
BQ BQ80R125 10 kW 0 to 80 kV Three Phase 7U
GX GX80P315 25 kW 0 to 80 kV Three Phase 11U