High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
ML25P12.0 | 300 W | 0 to 25 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
ML25N12.0 | 300 W | 0 to 25 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MQ25P12 | 300 W | 0 to 25 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MQ25N12 | 300 W | 0 to 25 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MJ30P400 | 15 W | 0 to 30 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MJ30N400 | 15 W | 0 to 30 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK30P2.5 | 75 W | 0 to 30 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK30N2.5 | 75 W | 0 to 30 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
ML30P10.0 | 300 W | 0 to 30 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
ML30N10.0 | 300 W | 0 to 30 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MQ30P10 | 300 W | 0 to 30 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MQ30N10 | 300 W | 0 to 30 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK35P2 | 75 W | 0 to 35 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK35N2 | 75 W | 0 to 35 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK40P1.8 | 75 W | 0 to 40 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK40N1.8 | 75 W | 0 to 40 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
ML40P07.5 | 300 W | 0 to 40 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
ML40N07.5 | 300 W | 0 to 40 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MQ40P7.5 | 300 W | 0 to 40 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MQ40N7.5 | 300 W | 0 to 40 kV | Single Phase | Compact Module |
![]() |
![]() |