MQ MQ12P25 300 W 0 to 12 kV Single Phase Compact Module
MQ MQ12N25 300 W 0 to 12 kV Single Phase Compact Module
MJ MJ15P1000 15 W 0 to 15 kV Single Phase Compact Module
MJ MJ15N1000 15 W 0 to 15 kV Single Phase Compact Module
MK MK15P5 75 W 0 to 15 kV Single Phase Compact Module
MK MK15N5 75 W 0 to 15 kV Single Phase Compact Module
ML ML15P20.0 300 W 0 to 15 kV Single Phase Compact Module
ML ML15N20.0 300 W 0 to 15 kV Single Phase Compact Module
MQ MQ15P20 300 W 0 to 15 kV Single Phase Compact Module
MQ MQ15N20 300 W 0 to 15 kV Single Phase Compact Module
MJ MJ20P700 15 W 0 to 20 kV Single Phase Compact Module
MJ MJ20N700 15 W 0 to 20 kV Single Phase Compact Module
MK MK20P3.7 75 W 0 to 20 kV Single Phase Compact Module
MK MK20N3.7 75 W 0 to 20 kV Single Phase Compact Module
ML ML20P15.0 300 W 0 to 20 kV Single Phase Compact Module
ML ML20N15.0 300 W 0 to 20 kV Single Phase Compact Module
MQ MQ20P15 300 W 0 to 20 kV Single Phase Compact Module
MQ MQ20N15 300 W 0 to 20 kV Single Phase Compact Module
MK MK25P3 75 W 0 to 25 kV Single Phase Compact Module
MK MK25N3 75 W 0 to 25 kV Single Phase Compact Module