High Voltage AC-DC High Voltage AC-DC

Filters
Format
Reset
Output Voltage
Reset
Power
Reset
Polarity
Reset
Input Voltage
Reset
Package Size
Reset
Current
Reset
Output Cable
Reset
Industry/application
Reset
Show products by:
Product series Part number
MJ

MJ

15W

  • 15 W
  • 0-3 kV through 0-30 kV
  • Compact Module
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Air Insulated
  • 3 Year Warranty
More info
MK

MK

75W

  • 75 W
  • 0-1 kV through 0-60 kV
  • Compact Module
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Air Insulated
  • 3 Year Warranty
More info
FJ

FJ

120W

  • 120 W
  • 0-1 kV through 0-60 kV
  • 1U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control 
  • 3 Year Warranty
More info
FR

FR

300W

  • 300 W
  • 0-1 kV through 0-60 kV
  • 1U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
ML

ML

300W

  • 300 W
  • 0-8 kV through 0-60 kV
  • Compact Module
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Air Insulated
  • 3 Year Warranty
More info
MQ

MQ

300W

  • 300 W
  • 0-1 kV through 0-60 kV
  • Compact Module
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
WJ

WJ

600W

  • 600 W
  • 0-70 kV through 0-125 kV
  • 3U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control 
  • 3 Year Warranty
More info
EJ

EJ

600W

  • 600 W
  • 0-1 kV through 0-60 kV
  • 2U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control 
  • 3 Year Warranty
More info
EY

EY

1.2kW

  • 1.2kW Regulated
  • 1 kV to 60 kV Rack Mount
  • 2U Rack Mount
  • Low Ripple and Tight Regulation
  • Constant Voltage/Constant Current Operation
  • 3 Year Warranty
More info
FL

FL

1.5kW

  • 1500W
  • 0-750V through 0-1500V
  • 1U Rack Mount
  • Floating Output with 1500V Isolation
  • Low Ripple
  • Constant Voltage/Constant Current Operation
  • Field Strappable Parallel Operation
  • Universal Input
  • RS232, RS485, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
ET

ET

2kW

  • 2kW
  • 0-1kV through 0-60kV
  • 2U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
OS

OS

2kW

  • 2kW
  • 0-200kV through 0-450kV
  • Open Stack High Voltage
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Rack Mountable Remote Control Panel
  • 3 Year Warranty
More info
KT

KT

2kW

  • 2kW
  • 0-70kV through 0-150kV
  • 4U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
EV

EV

3kW

  • 3kW
  • 0-750V through 0-1500V
  • 2U Rack Mount
  • Floating Output with 1500V Isolation
  • Low Ripple
  • Constant Voltage/Constant Current Operation
  • Field Strappable Parallel Operation
  • RS232, RS485, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
KR

KR

3kW

  • 3kW
  • 0-2kV through 0-100kV
  • 4U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
LH Open Stack

LH Open Stack

4kW - 8kW

  • 4kW to 20kW
  • 0-200kV through 0-500kV
  • Open Stack High Voltage
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
LH

LH

5kW

  • 5kW to 25KW
  • 0-1kV through 0-150kV
  • 6U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Parallelable to 25kW
  • 3 Year Warranty
More info
SH

SH

8kW - 16kW

  • 8kW to 40kW
  • 0-1kV through 0-100kV
  • 10U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant
  • Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Parallelable to 40kW
  • 3 Year Warranty
More info
OQ

OQ

8kW - 16kW

  • 8kW to 40kW
  • 0-200kV through 0-500kV
  • Open Stack High Voltage Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Parallelable to 40kW
  • RS232, USB, & Optional Ethernet Control
  • 3 Year Warranty
More info
LQ

LQ

10kW - 20kW

  • 10kW to 50kW
  • 0-1kV through 0-12kV
  • 5U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Parallelable to 50kW
  • 3 Year Warranty
More info
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
OQ OQ450N24 16 kW 0 to 450 kV Three Phase Open Stack High Voltage
OQ OQ450R24 16 kW 0 to 450 kV Three Phase Open Stack High Voltage
OS OS450P3 2 kW 0 to 450 kV Single Phase Open Stack High Voltage
OS OS450N3 2 kW 0 to 450 kV Single Phase Open Stack High Voltage
OS OS450R3 2 kW 0 to 450 kV Single Phase Open Stack High Voltage
LH Open Stack LH450P6 4 kW 0 to 450 kV Three Phase Open Stack High Voltage
LH Open Stack LH450N6 4 kW 0 to 450 kV Three Phase Open Stack High Voltage
LH Open Stack LH450R6 4 kW 0 to 450 kV Three Phase Open Stack High Voltage
LH Open Stack LH450P12 8 kW 0 to 450 kV Three Phase Open Stack High Voltage
LH Open Stack LH450N12 8 kW 0 to 450 kV Three Phase Open Stack High Voltage
LH Open Stack LH450R12 8 kW 0 to 450 kV Three Phase Open Stack High Voltage
OQ OQ450P12 8 kW 0 to 450 kV Three Phase Open Stack High Voltage
OQ OQ450N12 8 kW 0 to 450 kV Three Phase Open Stack High Voltage
OQ OQ500R10 8 kW 0 to 500 kV Three Phase Open Stack High Voltage
OQ OQ500P20 16 kW 0 to 500 kV Three Phase Open Stack High Voltage
OQ OQ500N20 16 kW 0 to 500 kV Three Phase Open Stack High Voltage
OQ OQ500R20 16 kW 0 to 500 kV Three Phase Open Stack High Voltage
LH Open Stack LH500P5 4 kW 0 to 500 kV Three Phase Open Stack High Voltage
LH Open Stack LH500N5 4 kW 0 to 500 kV Three Phase Open Stack High Voltage
LH Open Stack LH500R5 4 kW 0 to 500 kV Three Phase Open Stack High Voltage