High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
GX5P5.0 | 25 kW | 0 to 5 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MK5P15L | 75 W | 0 to 5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK5N15L | 75 W | 0 to 5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
GX5N5.0 | 25 kW | 0 to 5 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX5R5.0 | 25 kW | 0 to 5 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MQ5P60 | 300 W | 0 to 5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
EJ5R120 | 600 W | 0 to 5 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
MQ5N60 | 300 W | 0 to 5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
SH5R3.2 | 16 kW | 0 to 5 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
KR5R600 | 3 kW | 0 to 5 kV | Single Phase | 4U |
![]() |
![]() |
![]() |
ET6R330 | 2 kW | 0 to 6 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY6R200 | 1.2 kW | 0 to 6 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH6R850 | 5 kW | 0 to 6 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
FJ6P20 | 120 W | 0 to 6 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
SH6R1.3 | 8 kW | 0 to 6 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ6N20 | 120 W | 0 to 6 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FJ6R20 | 120 W | 0 to 6 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FR6P50 | 300 W | 0 to 6 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ6P1.7 | 10 kW | 0 to 6 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ6N1.7 | 10 kW | 0 to 6 kV | Three Phase | 5U |
![]() |
![]() |