High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
FJ2R60 | 120 W | 0 to 2 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FR2P150 | 300 W | 0 to 2 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ2P5.0 | 10 kW | 0 to 2 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ2N5.0 | 10 kW | 0 to 2 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR2N150 | 300 W | 0 to 2 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ2P10.0 | 20 kW | 0 to 2 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ2N10.0 | 20 kW | 0 to 2 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR2R150 | 300 W | 0 to 2 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
GX2P12.5 | 25 kW | 0 to 2 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MK2P37.5L | 75 W | 0 to 2 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK2N37.5L | 75 W | 0 to 2 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
GX2N12.5 | 25 kW | 0 to 2 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX2R12.5 | 25 kW | 0 to 2 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MQ2P150 | 300 W | 0 to 2 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
EJ2R300 | 600 W | 0 to 2 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
MQ2N150 | 300 W | 0 to 2 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
SH2R8.0 | 16 kW | 0 to 2 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
KR2R1.5 | 3 kW | 0 to 2 kV | Single Phase | 4U |
![]() |
![]() |
![]() |
ET3R660 | 2 kW | 0 to 3 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY3R400 | 1.2 kW | 0 to 3 kV | Single Phase | 2U |
![]() |
![]() |