High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
FR6N50 | 300 W | 0 to 6 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ6P3.4 | 20 kW | 0 to 6 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ6N3.4 | 20 kW | 0 to 6 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR6R50 | 300 W | 0 to 6 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
GX6P4.15 | 25 kW | 0 to 6 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX6N4.15 | 25 kW | 0 to 6 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX6R4.15 | 25 kW | 0 to 6 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MQ6P50 | 300 W | 0 to 6 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
EJ6R100 | 600 W | 0 to 6 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
MQ6N50 | 300 W | 0 to 6 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
SH6R2.6 | 16 kW | 0 to 6 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
KR6R500 | 3 kW | 0 to 6 kV | Single Phase | 4U |
![]() |
![]() |
![]() |
ET8R250 | 2 kW | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH8P630 | 5 kW | 0 to 8 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
EY8P150 | 1.2 kW | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY8N150 | 1.2 kW | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH8N630 | 5 kW | 0 to 8 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
SH8P1.0 | 8 kW | 0 to 8 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
EY8R150 | 1.2 kW | 0 to 8 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH8R630 | 5 kW | 0 to 8 kV | Three Phase | 6U |
![]() |
![]() |