High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
EJ3R200 | 600 W | 0 to 3 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
MQ3N100 | 300 W | 0 to 3 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
SH3R5.4 | 16 kW | 0 to 3 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
KR3R1.0 | 3 kW | 0 to 3 kV | Single Phase | 4U |
![]() |
![]() |
![]() |
ET5R400 | 2 kW | 0 to 5 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY5R240 | 1.2 kW | 0 to 5 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH5R1.0 | 5 kW | 0 to 5 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
FJ5P24 | 120 W | 0 to 5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
SH5R1.6 | 8 kW | 0 to 5 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ5N24 | 120 W | 0 to 5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FJ5R24 | 120 W | 0 to 5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FR5P60 | 300 W | 0 to 5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ5P2.0 | 10 kW | 0 to 5 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ5N2.0 | 10 kW | 0 to 5 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR5N60 | 300 W | 0 to 5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ5P4.0 | 20 kW | 0 to 5 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ5N4.0 | 20 kW | 0 to 5 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR5R60 | 300 W | 0 to 5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
MJ3P3000 | 15 W | 0 to 5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MJ3N3000 | 15 W | 0 to 5 kV | Single Phase | Compact Module |
![]() |
![]() |