High Voltage AC-DC
Show products by:
Product series
Part number

LQ
10kW - 20kW
- 10kW to 50kW
- 0-1kV through 0-12kV
- 5U Rack Mount
- Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Arc Quench & Arc Count
- Air Insulated
- Parallelable to 50kW
- 3 Year Warranty
More info

GX
25kW
- 25kW to 200kW
- 0-1kV through 0-100kV
- 11U Rack Mount
- Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Arc Quench & Arc Count
- RS232, USB, & Optional Ethernet Control
- Parallelable to 200kW
- 3 Year Warranty
More info
- « Previous
- 1
- 2
- Next »
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
EV0.7F4.0 | 3 kW | 0 to 750 V | Single Phase | 2U |
![]() |
![]() |
![]() |
FL0750F2.0 | 1.5 kW | 0 to 750 V | Single Phase | 1U |
![]() |
![]() |
![]() |
ET1R2000 | 2 kW | 0 to 1 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EV1.0F3.0 | 3 kW | 0 to 1 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY1R1200 | 1.2 kW | 0 to 1 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH1R5.0 | 5 kW | 0 to 1 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
FJ1P120 | 120 W | 0 to 1 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
SH1R8.0 | 8 kW | 0 to 1 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ1N120 | 120 W | 0 to 1 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FJ1R120 | 120 W | 0 to 1 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FL1000F1.5 | 1.5 kW | 0 to 1 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FR1P300 | 300 W | 0 to 1 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ1P10.0 | 10 kW | 0 to 1 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ1N10.0 | 10 kW | 0 to 1 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR1N300 | 300 W | 0 to 1 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ1P20.0 | 20 kW | 0 to 1 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ1N20.0 | 20 kW | 0 to 1 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR1R300 | 300 W | 0 to 1 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
GX1P25.0 | 25 kW | 0 to 1 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MK1P75L | 75 W | 0 to 1 kV | Single Phase | Compact Module |
![]() |
![]() |