DC-DC Converters

MTC50
50W
- 10-50 VDC Input Range
- Designed for Vetronic & Avionic Use
- Single & Dual Output Versions
- -55 °C Operation Available
- MILSTD 461 and DEFSTAN 59-411
- MILSTD 1275 and DEFSTAN 61-5
- 3 Year Warranty

RCQ50
50W
- Regulated Single Output
- 72 & 110 VDC for Rail Applications
- Baseplate-cooled
- 3000 VAC Isolation
- Operating Temperature -40 °C to +105 °C
- Remote On/Off & Remote Sense
- Complies with EN50155 and IEC60571
- Meets EMC Standard EN50121-3-2
- Optional Heatsink
- 3 Year Warranty

JCK50
50W
- Regulated Single Output
- 2:1 Input Range
- 2” x 1” Package
- 1600 VDC Isolation
- Operating Temperature -40 °C to +95 °C
- Remote On/Off
- High Power Density
- Optional Heatsink
- Six-sided Metal Case
- 3 Year Warranty

JSK50
50W
- Regulated Single Output
- 2:1 Input Range
- 2” x 1” Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +105 °C
- ITE Safety Approvals
- Remote On/Off
- High Power Density
- Optional Heatsink
- Six-sided Metal Case
- 3 Year Warranty

JWL50
50W
- Regulated Single Output
- Wide 4:1 Input Range
- 2” x 1” Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +105 °C
- ITE Safety Approvals
- Remote On/Off
- High Power Density
- Optional Heatsink
- Six-sided Metal Case
- 3 Year Warranty

JCK60
60W
- 2:1 Input Range
- Very High Power Density
- High Efficiency - Up to 92%
- Remote On/Off
- 1600 VDC Isolation
- OCP, OVP & OTP Functions
- 3 Year Warranty

DTE60
60W
- Fully Encapsulated Chassis Mount
- Wide 4:1 Input Range
- -40°C to +85°C Operating Temperature
- High Efficiency up to 92%
- Optional DIN Rail Version
- Remote On/Off
- EN55032 Conducted Level A With No External Components
- 3 Year Warranty

JTL60
60W
- Single and Dual Outputs
- Wide 4:1 Input Range
- 2” x 1” Footprint
- -40 °C to +85 °C Operation
- Full Load at 50 °C Ambient
- 1600 VDC Isolation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

QSB75
75W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

ICH75
75W
- 2:1 & 4:1 Input Ranges
- Efficiency up to 90%
- Single Output
- 40 °C to +100 °C Operating Temperature
- Continuous Short Circuit Protection
- Fivesided Metal Case
- 3 Year Warranty

RCQ75
75W
- Regulated Single Output
- 72 & 110 VDC for Rail Applications
- Baseplate-cooled
- 3000 VAC Isolation
- Operating Temperature -40 °C to +105 °C
- Remote On/Off & Remote Sense
- Complies with EN50155 and IEC60571
- Meets EMC Standard EN50121-3-2
- Optional Heatsink
- 3 Year Warranty

MTC75
75W
- 10-50 VDC Input Range
- Designed for Vetronic & Avionic Use
- Single & Dual Output Versions
- -55 °C Operation Available
- MILSTD 461 and DEFSTAN 59-411
- MILSTD 1275 and DEFSTAN 61-5
- 3 Year Warranty

RDL100
100W
- Wide 3:1 Input Range
- Covers 110 VDC Nominal Input for Rail Applications
- Complies with EN50155
- Meets EN50121-3-2
- Single Output
- Industry Standard 1/2 Brick
- -40 °C to +100 °C Operation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

RDQ100
100W
- 110 VDC Input for Rail Applications
- Up to 92% Efficiency
- Quarter and Half Brick Packages
- -40 °C to +100 °C Operating Temperature
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

MTH100
100W
- Designed for Extended Hold Up Applications
- 80% Less Hold Up Capacitance Required
- Reduces System Size and Weight
- Wide Input Range
- User Programmable
- 3 Year Warranty

QSB100
100W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

ICH100
100W
- 2:1 & 4:1 Input Ranges
- Efficiency up to 90%
- Single Output
- 40 °C to +100 °C Operating Temperature
- Continuous Short Circuit Protection
- Fivesided Metal Case
- 3 Year Warranty

QSB150
150W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

QSC150
150W
- Wide 4:1 Input Range
- Single Output
- Industry Standard 1/4 Brick
- -40 °C to +105 °C Operation
- 2250 VDC Isolation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

ICH150
150W
- 2:1 & 4:1 Input Ranges
- Efficiency up to 90%
- Single Output
- 40 °C to +100 °C Operating Temperature
- Continuous Short Circuit Protection
- Fivesided Metal Case
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
DPM | - | - | - | - |
![]() |
![]() |
![]() |
![]() |
DPM24D | - | - | - | - |
![]() |
![]() |
![]() |
![]() |
IK0503SA | 0.25 W | 4.5 to 5.5 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK0505SA | 0.25 W | 4.5 to 5.5 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK0507SA | 0.25 W | 4.5 to 5.5 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK0509SA | 0.25 W | 4.5 to 5.5 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK0512SA | 0.25 W | 4.5 to 5.5 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK0515SA | 0.25 W | 4.5 to 5.5 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK0518SA | 0.25 W | 4.5 to 5.5 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK0524SA | 0.25 W | 4.5 to 5.5 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK1203SA | 0.25 W | 10.8 to 13.2 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK1205SA | 0.25 W | 10.8 to 13.2 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK1207SA | 0.25 W | 10.8 to 13.2 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK1209SA | 0.25 W | 10.8 to 13.2 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK1212SA | 0.25 W | 10.8 to 13.2 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK1215SA | 0.25 W | 10.8 to 13.2 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK1218SA | 0.25 W | 10.8 to 13.2 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK1224SA | 0.25 W | 10.8 to 13.2 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK2403SA | 0.25 W | 21.6 to 26.4 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK2405SA | 0.25 W | 21.6 to 26.4 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |