JWK25

JWK25

25W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • 1” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • Remote On/Off
  • High Power Density
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
JSM25

JSM25

25W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • 1” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • Remote On/Off
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
RDF25

RDF25

25W

  • Regulated Single Output 
  • Covers all nominal inputs from 24 to 110 VDC for Railway Applications 
  • Wide 10:1 Input Range 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
More info
JCM30

JCM30

30W

  • Single and Dual Outputs
  • 2:1 Input Range
  • 1” x 1” Footprint
  • -40 °C to +100 °C Operation
  • Full Load at 55 °C Ambient
  • 1600 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • MTBF 370 kHrs
  • 3 Year Warranty
More info
JTL30

JTL30

30W

  • 4:1 Input Range
  • High Power Density
  • Single, Dual and Triple Outputs
  • High Efficiency up to 91%
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
MTC30

MTC30

30W

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More info
JCK30

JCK30

30W

  • 2:1 Input Range
  • Operating Temperature -40 °C to +75 °C
  • Single and Dual Outputs
  • High Efficiency up to 92%
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
JTK30

JTK30

30W

  • Single and Dual Outputs
  • 1” x 1” Footprint
  • Operating Temperature -40 °C to +100 °C
  • Full Load at 55 °C Ambient
  • 1600 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • MTBF 370 kHrs
  • 3 Year Warranty
More info
RDC30

RDC30

30W

  • 72 & 110 VDC Input for Railway Applications
  • Single, Dual and Triple Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 91%
  • Remote On/Off
  • 3 Year Warranty
More info
DDC30

DDC30

30W

  • 4:1 DC Input Range
  • 5 V to 24 V DC Output
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • Remote On/Off
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More info
MTC35

MTC35

35W

  • 10-40 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Magnetic Feedback Technology
  • -55 °C to +100 °C Operation
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More info
JWL40

JWL40

40W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • 2” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • Remote On/Off
  • High Power Density
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
DDC40

DDC40

40W

  • Regulated single outputs from 5 to 24 VDC
  • 3:1 DC input range 10 to 32VDC
  • 1.5kVDC input/output isolation
  • Class B conducted & radiated emissions
  • Remote On/Off
  • DC On & DC Low LED indicators
  • -40°C to +70°C operating temperature
  • Full load to +50°C
  • 3 Year Warranty
More info
RDC40

RDC40

40W

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 90%
  • Remote On/Off
  • 3 Year Warranty
More info
JCK40

JCK40

40W

  • 2:1 Input Range
  • Very High Power Density
  • Single and Dual Outputs
  • High Efficiency up to 92%
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
DTE40

DTE40

40W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
JTL40

JTL40

40W

  • 4:1 Input Range
  • High Power Density
  • Single and Dual Outputs
  • High Efficiency up to 92%
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
JVA40

JVA40

40W

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • 3 Year Warranty
More info
RDF50

RDF50

50W

  • Ultra Wide 12:1 Input Range (14-160 VDC)
  • Single Output
  • Industry Standard 1/4 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim -20/+10%
  • Remote On/Off and Remote Sense
  • Complies with EN50155
  • Meets EN50121-3-2
  • 3 Year Warranty
More info
ICH50

ICH50

50W

  • 2:1 & 4:1 Input Ranges
  • Efficiency up to 90%
  • Single Output
  • 40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
  • Fivesided Metal Case
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DPM DPM - - - -
DPM24D DPM24D - - - -
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A