DC-DC Converters

JCM15
15W
- Very High Power Density
- 2:1 Input Range
- Operating Temperature -40 °C to +105 °C
- Single & Dual Outputs
- 1600 VDC Isolation
- High Efficiency - up to 89%
- 3 Year Warranty

MTC15
15W
- 10-50 VDC Input Range
- Designed for Vetronic & Avionic Use
- Single & Dual Output Versions
- -55 °C Operation Available
- MILSTD 461 and DEFSTAN 59-411
- MILSTD 1275 and DEFSTAN 61-5
- 3 Year Warranty

DTJ15
15W
- Regulated single & dual outputs from 3.3V to 30VDC
- Wide 4:1 input range
- Chassis mount with optional DIN rail clip
- UL62368-1 safety approvals
- EN55032 class A
- Remote On/Off & voltage trim function
- 3kVDC isolation
- -40°C to +100°C operating temperature
- Full power to 80°C
- 3 year warranty

JTK15
15W
- Very High Power Density
- Wide 4:1 Input Range
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- 1600 VDC Isolation
- High Efficiency - up to 89%
- 3 Year Warranty

JTH
15W
- 4:1 Input Range
- 1500 VDC Isolation
- Efficiency up to 86%
- -40 °C to +100 °C Operating Temperature
- Optional Remote On/Off
- Single & Dual Outputs
- 3 Year Warranty

JTF15
15W
- High Power Density
- Wide 4:1 Input Range
- Operating Temperature -40 °C to +105 °C
- Single & Dual Outputs
- Standard Remote On/Off
- 1600 VDC Isolation
- 3 Year Warranty

DDC15
15W
- 4:1 DC Input Range
- 3.3 V to 24 DC Outputs
- Low Profile Design
- Ambient Operation from -40 °C to +70 °C
- 1500 VDC Isolation
- Class B Conducted and Radiated Emissions
- High Efficiency – Up to 85%
- 3 Year Warranty

JCK15
15W
- 2:1 Input Range
- Industry Standard Package
- 1500 VDC Isolation
- Continuous Short Circuit Protection
- High Efficiency up to 89%
- -40 °C to +100 °C Operating Temperature
- 3 Year Warranty

LDU56
16.8W - 50W
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 56 V
- PWM Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty

JHM20
20W
- Regulated single & dual outputs from 5 to 30VDC
- Single outputs trimmable ±10%
- 2:1 Input range
- 2” x 1” footprint PCB mount
- International medical approvals
- 4kVAC reinforced isolation
- 2 x MOPP @ 250VAC working voltage
- 2.5μA Patient leakage current
- Medical approval, IEC60601-1, 3rd Edition including risk management
- EN55011 Class A with no external components
- -40°C to +80°C operating temperature
- Full power to +60°C
- 3 Year Warranty

JTD20
20W
- Single & Dual Outputs
- Wide 4:1 Input Range
- 1.6” x 1” Footprint
- -40 °C to +100 °C Operation
- Full Load at 65 °C Ambient
- 3000 VDC Isolation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

JTM20
20W
- Wide 4:1 Input Range
- Single & Dual Outputs
- Operating Temperature -40 °C to +105 °C
- Overvoltage & Overcurrent Protection
- Remote On/Off
- 1600 VDC Isolation
- 3 Year Warranty

JCM20
20W
- Very High Power Density
- 2:1 Input Range
- Operating Temperature -40 °C to +105 °C
- Single & Dual Outputs
- 1600 VDC Isolation
- High Efficiency - up to 89%
- 3 Year Warranty

DTJ20
20W
- Regulated single & dual outputs from 3.3V to 30VDC
- Wide 4:1 input range
- Chassis mount with optional DIN rail clip
- UL62368-1 safety approvals
- EN55032 class A
- Remote On/Off & voltage trim function
- 3kVDC isolation
- -40°C to +100°C operating temperature
- Full power to 70°C
- 3 year warranty

RDE20
20W
- Regulated Single & Dual Output
- 24-48 VDC & 72-110 VDC nominal inputs for Railway Applications
- 3000 VDC Isolation
- High Efficiency
- EN50155 Certified for Railway Applications
- EN50121-3-2 with External Components
- Remote On/Off
- Output Voltage Trim ±10%
- Operating Temperature -40 °C to +100 °C
- Full Power to +55 °C
- 3 Year Warranty

JTK20
20W
- Very High Power Density
- Wide 4:1 Input Range
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- 1600 VDC Isolation
- High Efficiency - up to 89%
- 3 Year Warranty

DTE20
20W
- Regulated single outputs from 3.3 to 30VDC
- Chassis mount with optional DIN rail clip
- IEC/UL/cUL 62368-1 safety approvals
- EN55032 class A with no external components
- Remote on/off & voltage trim function
- 3.0kVDC isolation
- Convection cooled
- -40°C to +100°C operating temperature
- Full power to 70°C
- 3 year warranty

JCK20
20W
- 2:1 Input Range
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Remote On/Off
- High Efficiency up to 93%
- 1600 VDC Isolation
- 3 Year Warranty

RDC20
20W
- 72 & 110 VDC Input for Railway Applications
- Single and Dual Outputs
- 1500 VAC Basic Isolation
- High Power Density
- High Efficiency - Up to 88%
- Remote On/Off
- 3 Year Warranty

JMM20
20W
- International Medical Safety Approval
- Regulated Single & Dual Output
- 2:1 Input Range
- 4200 VAC Isolation/li>
- 5 μA Patient Leakage Current
- 2 x MOPP at 300 VAC
- Operating Temperature -40 °C to +95 °C
- High Power Density
- Six-sided Metal Case
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
DPM | - | - | - | - |
![]() |
![]() |
![]() |
![]() |
DPM24D | - | - | - | - |
![]() |
![]() |
![]() |
![]() |
IK0503SA | 0.25 W | 4.5 to 5.5 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK0505SA | 0.25 W | 4.5 to 5.5 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK0507SA | 0.25 W | 4.5 to 5.5 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK0509SA | 0.25 W | 4.5 to 5.5 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK0512SA | 0.25 W | 4.5 to 5.5 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK0515SA | 0.25 W | 4.5 to 5.5 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK0518SA | 0.25 W | 4.5 to 5.5 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK0524SA | 0.25 W | 4.5 to 5.5 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK1203SA | 0.25 W | 10.8 to 13.2 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK1205SA | 0.25 W | 10.8 to 13.2 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK1207SA | 0.25 W | 10.8 to 13.2 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK1209SA | 0.25 W | 10.8 to 13.2 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK1212SA | 0.25 W | 10.8 to 13.2 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK1215SA | 0.25 W | 10.8 to 13.2 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK1218SA | 0.25 W | 10.8 to 13.2 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK1224SA | 0.25 W | 10.8 to 13.2 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK2403SA | 0.25 W | 21.6 to 26.4 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK2405SA | 0.25 W | 21.6 to 26.4 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |