ISH

ISH

2W

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature -40 °C to +105 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
More info
IMM02

IMM02

2W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • SIP8 Package
  • -20°C to +100°C Operation
  • Full Load at 60°C Ambient
  • 1500 VAC Isolation
  • 1 x MOPP at 250VAC
  • MTBF 1 MHrs
  • 3 Year Warranty
More info
ISD02

ISD02

2W

  • Single & dual outputs
  • ±10% input range
  • Ultra-compact SMD package
  • 4.2kV isolation qualification tested
  • 250 VAC/400 VDC Working Voltage
  • Class B conducted emissions (with minimal additional components)
  • Tape & reel package available
  • -40°C to +105°C operating temperature
  • Full power to +85°C
  • MTBF >6.5MHrs at 25°C (MIL-HDBK-21F, +25°C GB)
  • 3 Year Warranty
More info
JAH02

JAH02

2W

  • Low Cost
  • DIP24 Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Optional Metal Case
  • Optional Isolation to 6000 VDC
  • 3 Year Warranty
More info
IEU02

IEU02

2W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact DIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Full Load at 70 °C
  • Class A Conducted & Radiated Emissions
  • 3 Year Warranty
More info
IHL02

IHL02

2W

  • High Isolation, 5200 V
  • 250 VAC Working Voltage
  • Single and Dual Outputs
  • Bipolar Outputs for MOSFET and IGBT Drives
  • SIP7 Package
  • -40 °C to +95 °C Operation
  • Full Load at 65 °C Ambient
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
ISU02

ISU02

2W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
JCA02

JCA02

2W

  • Compact 1.0" x 0.8" Metal Package
  • Industry Standard Pin Out
  • 2:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +100 °C
  • UL & TUV Approved
  • 3 Year Warranty
More info
IL

IL

2W

  • Single Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • MTBF >1.2 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
IM

IM

2W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • SIP Package
  • 1500 VDC Isolation
  • Remote On/Off
  • Continuous Short Circuit Protection
  • 3 Year Warranty
More info
TR20

TR20

2.4W - 30W

  • 3 pin switching regulator
  • Regulated single outputs from 1.2 to 15VDC
  • Wide input range to 36V
  • SIP3 package
  • Non isolated
  • High efficiency to 96%
  • Class B conducted & radiated emissions
  • Short circuit protection
  • Low 1mA standby input current
  • -40°C to +100°C operation
  • MTBF >2.6MHrs
  • 3 Year Warranty
More info
IEU03

IEU03

3W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact DIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Full Load at 70 °C
  • Class A Conducted & Radiated Emissions
  • 3 Year Warranty
More info
IZ

IZ

3W

  • Regulated Single & Dual Output
  • Wide 2:1 Input Range
  • SIP Package
  • 1600 VDC Isolation
  • Continuous Short Circuit Protection
  • Remote On/Off
  • 3 Year Warranty
More info
JTE03

JTE03

3W

  • 4:1 Input Range
  • DIP 24 Plastic Case
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • 1500 VDC Isolation, 3000 VDC Option
  • Fully Regulated Output
  • No Minimum Load Required
  • 3 Year Warranty
More info
IP

IP

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • SIP Package
  • 1600 VDC Isolation
  • -40 °C to +85 °C Operation
  • Remote On/Off
  • 3 Year Warranty
More info
ISU03

ISU03

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
JHM03

JHM03

3W

  • International Medical Approvals
  • 3000 VAC Reinforced Insulation
  • 60 °C Operation Without Derating
  • 2 µA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JCB

JCB

3W

  • 2:1 Input Range
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • 1500 VDC Isolation
  • Optional Isolation to 3000 VDC
  • Optional Metal Case
  • 3 Year Warranty
More info
JHL03

JHL03

3W

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Meets IEC60601-1, 3rd Edition
  • 2 MOPP Isolation at 250 VAC
  • 2 μA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
IT

IT

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • SIP Package
  • 1500 VDC Isolation
  • -40 °C to +100 °C Operation
  • Remote On/Off
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DPM DPM - - - -
DPM24D DPM24D - - - -
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A