DC-DC Converters DC-DC Converters
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
DDC15

DDC15

15W

  • 4:1 DC Input Range
  • 3.3 V to 24 DC Outputs
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More info
JCK15

JCK15

15W

  • 2:1 Input Range
  • Industry Standard Package
  • 1500 VDC Isolation
  • Continuous Short Circuit Protection
  • High Efficiency up to 89%
  • -40 °C to +100 °C Operating Temperature
  • 3 Year Warranty
More info
LDU56

LDU56

16.8W - 50W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 56 V
  • PWM Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
JCM20

JCM20

20W

  • Very High Power Density
  • 2:1 Input Range
  • Operating Temperature -40 °C to +105 °C
  • Single & Dual Outputs
  • 1600 VDC Isolation
  • High Efficiency - up to 89%
  • 3 Year Warranty
More info
JHM20

JHM20

20W

  • Regulated single & dual outputs from 5 to 30VDC
  • Single outputs trimmable ±10%
  • 2:1 Input range
  • 2” x 1” footprint PCB mount
  • International medical approvals
  • 4kVAC reinforced isolation
  • 2 x MOPP @ 250VAC working voltage
  • 2.5μA Patient leakage current
  • Medical approval, IEC60601-1, 3rd Edition including risk management
  • EN55011 Class A with no external components
  • -40°C to +80°C operating temperature
  • Full power to +60°C
  • 3 Year Warranty
More info
JTD20

JTD20

20W

  • Single & Dual Outputs
  • Wide 4:1 Input Range
  • 1.6” x 1” Footprint
  • -40 °C to +100 °C Operation
  • Full Load at 65 °C Ambient
  • 3000 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
More info
JTM20

JTM20

20W

  • Wide 4:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +105 °C
  • Overvoltage & Overcurrent Protection
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
RDE20

RDE20

20W

  • Regulated Single & Dual Output 
  • 24-48 VDC & 72-110 VDC nominal inputs for Railway Applications 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
More info
DTJ20

DTJ20

20W

  • Regulated single & dual outputs from 3.3V to 30VDC
  • Wide 4:1 input range
  • Chassis mount with optional DIN rail clip
  • UL62368-1 safety approvals
  • EN55032 class A
  • Remote On/Off & voltage trim function
  • 3kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info
JTK20

JTK20

20W

  • Very High Power Density
  • Wide 4:1 Input Range
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • 1600 VDC Isolation
  • High Efficiency - up to 89%
  • 3 Year Warranty

 

More info
DTE20

DTE20

20W

  • Regulated single outputs from 3.3 to 30VDC
  • Chassis mount with optional DIN rail clip
  • IEC/UL/cUL 62368-1 safety approvals
  • EN55032 class A with no external components
  • Remote on/off & voltage trim function
  • 3.0kVDC i isolation
  • Convection cooled
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info
JCK20

JCK20

20W

  • 2:1 Input Range
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Remote On/Off
  • High Efficiency up to 93%
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
RDC20

RDC20

20W

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 88%
  • Remote On/Off
  • 3 Year Warranty
More info
JWK25

JWK25

25W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • 1” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • Remote On/Off
  • High Power Density
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
JSM25

JSM25

25W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • 1” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • Remote On/Off
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
RDF25

RDF25

25W

  • Regulated Single Output 
  • Covers all nominal inputs from 24 to 110 VDC for Railway Applications 
  • Wide 10:1 Input Range 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
More info
MTC30

MTC30

30W

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More info
JTL30

JTL30

30W

  • 4:1 Input Range
  • High Power Density
  • Single, Dual and Triple Outputs
  • High Efficiency up to 91%
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
JCM30

JCM30

30W

  • Single and Dual Outputs
  • 2:1 Input Range
  • 1” x 1” Footprint
  • -40 °C to +100 °C Operation
  • Full Load at 55 °C Ambient
  • 1600 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • MTBF 370 kHrs
  • 3 Year Warranty
More info
JTK30

JTK30

30W

  • Single and Dual Outputs
  • 1” x 1” Footprint
  • Operating Temperature -40 °C to +100 °C
  • Full Load at 55 °C Ambient
  • 1600 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • MTBF 370 kHrs
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DPM DPM - - - -
DPM24D DPM24D - - - -
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A