DC-DC Converters DC-DC Converters
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
JCH10

JCH10

10W

  • 2:1 Input Range
  • Industry Standard Package
  • 1500 VDC Isolation
  • Continuous Short Circuit Protection
  • -40 °C to +100 °C Operating Temperature
  • Single & Dual Outputs
  • 3 Year Warranty
More info
JHM10

JHM10

10W

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Meets IEC60601-1
  • 2 µA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JTR10

JTR10

10W

  • Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
  • Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
  • DIP16 metal case
  • Output voltage trim ±10% (single output models)
  • High efficiency up to 87%
  • IEC/UL/cUL 62368-1 safety approvals (pending)
  • Complies with EN55032 class A with no external components
  • -40°C to +85°C operating temperature
  • Full power to +70°C
  • MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
  • 3 year warranty
More info
JCA10

JCA10

10W

  • Compact 1.0” x 0.8” Metal Package
  • Industry Standard Pin Out
  • 2:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +100 °C
  • UL & TUV Approval Pending
  • 3 Year Warranty
More info
DTE10

DTE10

10W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No external components
  • Remote on/off
  • 3kVDC isolation
  • -40°C to +105°C‚Äàoperating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 year warranty
More info
JSM10

JSM10

10W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • 1” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +100 °C
  • ITE Safety Approvals
  • Optional Remote On/Off
  • Optional Heatsink
  • Metal Case
  • 3 Year Warranty
More info
JTF10

JTF10

10W

  • High Power Density
  • Wide 4:1 Input Range
  • Operating Temperature -40 °C to +105 °C
  • Single & Dual Outputs
  • Standard Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
JTF12

JTF12

12W

  • High Power Density
  • Wide 4:1 Input Range
  • Operating Temperature -40 °C to +105 °C
  • Single & Dual Outputs
  • Standard Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
JCG12

JCG12

12W

  • High Power Density
  • 2:1 Input Range
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
LDU24

LDU24

14W - 24W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 57 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
LDU20

LDU20

14W - 20W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 700 mA
  • LED Strings from 2 V to 28 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
JCM15

JCM15

15W

  • Very High Power Density
  • 2:1 Input Range
  • Operating Temperature -40 °C to +105 °C
  • Single & Dual Outputs
  • 1600 VDC Isolation
  • High Efficiency - up to 89%
  • 3 Year Warranty
More info
JHM15

JHM15

15W

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Medical Approval, IEC60601-1, 3rd Edition
  • 2 µA Patient Leakage Current
  • Compact 1 x 1.6” Footprint
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JTD15

JTD15

15W

  • Single & Dual Outputs
  • Wide 4:1 Input Range
  • 1.6” x 1” Footprint
  • -40 °C to +100 °C Operation
  • Full Load at 80 °C Ambient
  • 3000 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
More info
JCG15

JCG15

15W

  • High Power Density
  • 2:1 Input Range
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
MTC15

MTC15

15W

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More info
DTJ15

DTJ15

15W

  • Regulated single & dual outputs from 3.3V to 30VDC
  • Wide 4:1 input range
  • Chassis mount with optional DIN rail clip
  • UL62368-1 safety approvals
  • EN55032 class A
  • Remote On/Off & voltage trim function
  • 3kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to 80°C
  • 3 year warranty
More info
JTK15

JTK15

15W

  • Very High Power Density
  • Wide 4:1 Input Range
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • 1600 VDC Isolation
  • High Efficiency - up to 89%
  • 3 Year Warranty
More info
JTH

JTH

15W

  • 4:1 Input Range
  • 1500 VDC Isolation
  • Efficiency up to 86%
  • -40 °C to +100 °C Operating Temperature
  • Optional Remote On/Off
  • Single & Dual Outputs
  • 3 Year Warranty
More info
JTF15

JTF15

15W

  • High Power Density
  • Wide 4:1 Input Range
  • Operating Temperature -40 °C to +105 °C
  • Single & Dual Outputs
  • Standard Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DPM DPM - - - -
DPM24D DPM24D - - - -
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A