DC-DC Converters DC-DC Converters
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
JCD05

JCD05

5W

  • 2:1 Input Range
  • Industry Standard Package
  • 1600 VDC Isolation
  • Continuous Short Circuit Protection
  • -40 °C to +100 °C Operating Temperature
  • Single & Dual Outputs
  • 3 Year Warranty
More info
ISX06

ISX06

6W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +100 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
JWE06

JWE06

6W

  • Regulated Single & Dual Output
  • Ultra Wide 4:1 Input Range
  • DIP16 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Full Power to +75 °C
  • ITE Safety Approvals
  • High Power Density
  • Metal Case
  • 3 Year Warranty
More info
JHM06

JHM06

6W

  • International Medical Approvals
  • 3000 VAC Reinforced Insulation
  • 60 °C Operation Without Derating
  • 2 µA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JHL06

JHL06

6W

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Meets IEC60601-1, 3rd Edition
  • 2 MOPP Isolation at 250 VAC
  • 2 μA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JTC06

JTC06

6W

  • 4:1 Input Range
  • DIP24 Metal Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Continuous Short Circuit Protection
  • 1500 VDC Isolation, 3500 VDC Option
  • 3 Year Warranty
More info
JCE06

JCE06

6W

  • 2:1 Input Range
  • DIP24 Plastic Case
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Optional Metal Case
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
More info
JCA06

JCA06

6W

  • Compact 1.0" x 0.8" Metal Package
  • Industry Standard Pin Out
  • 2:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +100 °C
  • UL & TUV Approved
  • 3 Year Warranty
More info
ITX

ITX

6W

  • 2:1 Input Range
  • SIP-8 Plastic Case
  • Operating Temperature -40 °C to +90 °C
  • Single and Dual Outputs
  • 1500 VDC Isolation, 3000 VDC Option
  • Remote Control Option
  • 3 Year Warranty
More info
DTE06

DTE06

6W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range, nominal 12V, 24V, 48VDC
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No External Components
  • Remote On/Off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 Year Warranty
More info
JCD06

JCD06

6W

  • 2:1 Input Range
  • Industry Standard Package
  • 1600 VDC Isolation
  • Continuous Short Circuit Protection
  • -40 °C to +100 °C Operating Temperature
  • Single & Dual Outputs
  • 3 Year Warranty
More info
ITQ

ITQ

6W

  • Single & Dual Outputs
  • 4:1 Input Range
  • Operating Temperature-40 °C to +100 °C
  • 1500 VDC Isolation
  • Optional 3000 VDC Version
  • Fully Regulated Output
  • No Minimum Load Required
  • Remote On/Off
  • 3 Year Warranty
More info
JTE06

JTE06

6W

  • 4:1 Input Range
  • DIP24 Plastic Case
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Optional Metal Case
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
More info
LDU07

LDU07

7W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 14 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
JCJ08

JCJ08

8W

  • 2:1 Input Range
  • DIP24 Metal Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Continuous Short Circuit Protection
  • 1500 VDC Isolation
  • 3 Year Warranty

 

More info
JWE08

JWE08

8W

  • Regulated Single & Dual Output
  • Ultra Wide 4:1 Input Range
  • DIP16 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Full Power to +70 °C
  • ITE Safety Approvals
  • High Power Density
  • Metal Case
  • 3 Year Warranty
More info
RDD08

RDD08

8W

  • Wide Input Range for Railway Applications
  • Single and Dual Outputs
  • DIP24 Package
  • -40 °C to +85 °C Operation
  • Full Load at 70 °C Ambient
  • 3000 VDC Isolation
  • MTBF >800 kHrs
  • 3 Year Warranty
  • EN50155 Approval for Railway Applications
  • EN50121-3-2 EMC for Railway Applications
More info
LDU08

LDU08

8W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 57 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
JTF08

JTF08

8W

  • High Power Density
  • Wide 4:1 Input Range
  • Operating Temperature -40 °C to +105 °C
  • Single & Dual Outputs
  • Standard Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
JSE08

JSE08

8W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • DIP16 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • High Power Density
  • Metal Case
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DPM DPM - - - -
DPM24D DPM24D - - - -
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A