DC-DC Converters DC-DC Converters
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
IT

IT

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • SIP Package
  • 1500 VDC Isolation
  • -40 °C to +100 °C Operation
  • Remote On/Off
  • 3 Year Warranty
More info
JCE03

JCE03

3W

  • 2:1 Input Range
  • DIP24 Plastic Case
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • 1500 VDC Isolation, 3000 VDC Option
  • Fully Regulated Output
  • No Minimum Load Required
  • 3 Year Warranty
More info
IS

IS

3W

  • Regulated Single Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Continuous Short Circuit Protection
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
RDE03

RDE03

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Covers 72 & 110 VDC for Rail Applications
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • No External Filter Required
  • 3 Year Warranty
More info
ITP03

ITP03

3W

  • Regulated single & dual outputs from 3.3 to 15VDC
  • Wide 4:1 input range
  • Input ranges 4.5 to 18, 9 to 36, 18 to 75VDC
  • Ultra-compact SIP6 package
  • 1.6kVDC input/output isolation
  • High efficiency
  • Complies with EN55032 (with minimal external components)
  • Short-circuit protection
  • Remote On/Off (single output versions only)
  • -40°C to +75°C operating temperature
  • Full power to +70°C
  • MTBF >0.95 Mhrs (MIL-HDBK-217F, +25°C GB)
  • 3 Year Warranty
More info
IR

IR

3W

  • Single & Dual Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • -40 °C to +85 °C Operation
  • Semiregulated
  • 3 Year Warranty
More info
ITU03

ITU03

3W

  • Regulated Single & Dual Outputs from 3.3 to 30VDC
  • Wide 4:1 Input Range
  • Input Range 4.5 to 18, 9 to 36, 18 to 75VDC
  • Compact DIP8 Package
  • 1.6kVDC Input/Output Isolation
  • Efficiency to 84%
  • Complies with EN55032
  • Short-Circuit Protection
  • Remote On/Off
  • -40°C to +80°C Operating Temperature
  • Full Power up to +70°C
  • MTBF >820 Khrs (MIL-HDBK-217F, +25°C GB)
  • 3 Year Warranty
More info
ITR03

ITR03

3W

  • Regulated Single & Dual Outputs from 3.3 to 30VDC
  • Wide 4:1 Input Range
  • Input Range 4.5 to 18, 9 to 36, 18 to 75VDC
  • Compact DIP8 Package
  • 1.6kVDC Input/Output Isolation
  • Efficiency to 84%
  • Complies with EN55032
  • Short-Circuit Protection
  • Remote On/Off
  • -40°C to +80°C Operating Temperature
  • Full Power up to +70°C
  • MTBF >820 Khrs (MIL-HDBK-217F, +25°C GB)
  • 3 Year Warranty
More info
JCA03

JCA03

3W

  • Compact 1.0" x 0.8" Metal Package
  • Industry Standard Pin Out
  • 2:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +100 °C
  • UL & TUV Approved
  • 3 Year Warranty
More info
ISC03

ISC03

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +100 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
VR10

VR10

3.3W - 15W

  • Non Isolated 1.0A Switching Regulator
  • Regulated Single Outputs from 3.3 to 15VDC
  • Wide Input Range to 36V
  • SIP3 Package
  • High Efficiency to 96%
  • Class B Conducted & Radiated Emissions
  • Short Circuit Protection
  • Low 0.3mA Standby Input Current
  • -40°C to +85°C Operation
  • MTBF >2MHrs
  • 3 Year Warranty
More info
TR10

TR10

3.3W - 5W

  • 1 Amp 3 Pin Switching Regulator
  • SIP Package
  • -40 °C to +85 °C Operation
  • Full Load to 60 °C Ambient
  • Wide Input Range to 28 V
  • Class B Conducted & Radiated Emissions
  • MTBF >3.8 MHrs
  • 3 Year Warranty
More info
JCA04

JCA04

4W

  • Compact 1.0" x 0.8" Metal Package
  • Industry Standard Pin Out
  • 2:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +100 °C
  • UL & TUV Approved
  • 3 Year Warranty
More info
JTC04

JTC04

4W

  • 4:1 Input Range
  • DIP24 Metal Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Continuous Short Circuit Protection
  • 1500 VDC Isolation, 3500 VDC Option
  • 3 Year Warranty
More info
JCD04

JCD04

4W

  • 2:1 Input Range
  • Industry Standard Package
  • 1600 VDC Isolation
  • Continuous Short Circuit Protection
  • -40 °C to +100 °C Operating Temperature
  • Single & Dual Outputs
  • 3 Year Warranty
More info
LDU05

LDU05

4.2W - 4.9W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 14 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
IMM05

IMM05

5W

  • Regulated Single and Dual Outputs from 3.3 VDC to ±15 VDC
  • World Wide Medical Certification
  • 2:1 Input Range
  • Ultra Compact SIP9 Package
  • 1500 VAC Isolation
  • 1 x MOPP at 250VAC/li>
  • Remote On/Off
  • -20 °C to +100 °C Operation
  • Full Load to +60 °C
  • 3 Year Warranty
More info
MTC05

MTC05

5W

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More info
IEQ05

IEQ05

5W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +90 °C
  • Remote On/Off
  • 3 Year Warranty
More info
VR20

VR20

5W - 30W

  • Non Isolated 2A Switching Regulator
  • Regulated Single Outputs from 2.5 to 15VDC
  • Wide Input Range to 36V
  • SIP3 Package
  • High Efficiency to 96%
  • Class B Conducted & Radiated Emissions
  • Short Circuit Protection
  • Low 0.1mA Standby Input Current
  • -40°C to +85°C Operation
  • MTBF >2MHrs
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DPM DPM - - - -
DPM24D DPM24D - - - -
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A