DC-DC Converters DC-DC Converters
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
DPM

DPM

0W

  • Diode Protection Module
  • 24 or 48 VDC Input
  • 50 A Maximum Current
  • Single and Dual Channel
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
More info
DPM24D

DPM24D

0W

  • 60 A Maximum Current
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
  • 24 VDC
More info
IK

IK

0.25W

  • Single Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Small Package Sizes
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
ISK

ISK

0.25W

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature -40 °C to +105 °C
  • 1500 VDC Isolation
  • 3 Year Warranty
More info
SR

SR

0.75W - 7.5W

  • 3 Pin SIP 3T Switching Regulator
  • Wide Input Range
  • Continuous Short-circuit Protection
  • Pin Compatible with LM78MXX
  • Efficiency up to 97%
  • -40 °C to +85 °C Operating Temperature
  • 3 Year Warranty
More info
STR05

STR05

0.75W - 7.5W

  • Regulated Single Output
  • Wide Input Range
  • Compact SMD Package
  • Operating Temperature -40 °C to +100 °C
  • Remote On/Off
  • Very High Efficiency up to 97%
  • Output Voltage Trim
  • Tape & Reel Package Available
  • 3 Year Warranty
More info
SVR05

SVR05

0.75W - 7.5W

  • Non Isolated 0.5A Switching Regulator
  • Regulated Single Outputs from 1.5 to 15VDC
  • Output Voltage Adjustment
  • Wide Input Range to 36V
  • SMD Package
  • High Efficiency to 95%
  • Class B Conducted & Radiated Emissions
  • Remote On/Off Control
  • Low 100μA Standby Current
  • -40°C to +85°C Operation
  • MTBF >2MHrs
  • 3 Year Warranty
More info
ISM01

ISM01

1W

  • International Medical Safety Approvals
  • Single & Dual Outputs
  • Compact SMD Package
  • 4000 VD Isolation
  • 2 x MOPP at 250 VAC
  • 2 μA Patient Leakage Current
  • Operating Temperature -25 °C to +95 °C
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
IMB01

IMB01

1W

  • Single unregulated output 
  • ±10% input range SIP7 package 
  • World wide medical approvals 
  • 4kVAC isolation reinforced 
  • 2 x MOPP at 300VAC 
  • 2μA patient leakage current 
  • -40°C to +105°C operation 
  • Full load at +85°C ambient 
  • MTBF 4.3MHrs 
  • 3 year warranty
More info
IAS01

IAS01

1W

  • Dual unregulated output
  • ±10% input range
  • SMD DIP10 package
  • 1.5kVDC isolation, 3kVDC option
  • Industry standard pinout
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel package available
  • Operating temperature -40°C to +105°C
  • Full load to 100°C
  • 3 Year Warranty
More info
IB

IB

1W

  • Single Output
  • SIP or DIP Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
IW

IW

1W

  • Regulated Single & Dual Output
  • Wide 2:1 Input Range
  • SIP or DIP Package
  • 1000 VDC Isolation (Optional 3000 VDC)
  • Continuous Short Circuit Protection
  • Optional Metal Case
  • 3 Year Warranty
More info
IMM01

IMM01

1W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • 2 μA Patient Leakage Current
  • SIP7 Package
  • -20 °C to +100 °C Operation
  • Full Load at 60 °C Ambient
  • 1500 VAC Isolation, 1 MOPP
  • MTBF 1 MHrs
  • 3 Year Warranty
More info
IHA01

IHA01

1W

  • High Isolation, 6000 V
  • 250 VAC Working Voltage
  • Single and Dual Outputs
  • Bipolar Outputs for MOSFET and IGBT Drives
  • SIP7 Package
  • -40 °C to +85 °C Operation
  • Full Load at 85 °C Ambient
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
IV

IV

1W

  • Single & Dual Output
  • SIP or DIP Package
  • 3000 VDC Isolation
  • Optional 4000 & 6000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
IA

IA

1W

  • Dual Output
  • SIP or DIP Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
IFS01

IFS01

1W

  • Single unregulated output
  • ±10% input range
  • SMD DIP package
  • 1.5kVDC isolation
  • Industry standard pinout
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel package available
  • Operating temperature -40°C to +105°C
  • Full power to 100°C
  • 3 year warranty
More info
IF

IF

1W

  • Regulated Single Output
  • SIP or DIP Package
  • Low Ripple & Noise
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • MTBF 4.2 MHrs
  • 3 Year Warranty
More info
ISE

ISE

1W

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature-40 °C to +105 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
More info
ISD01

ISD01

1W

  • Single & Dual Output
  • Ultra Compact SMD Package
  • 4200 VDC Isolation
  • 250 VAC/400 VDC Working Voltage
  • Operating Temperature -40 °C to +105 °C
  • Full Load at +100 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
QHL750 QHL750300S48 750 W 200 to 425 VDC 48V 15.6A