QSB35048S24 | 350 W | 36 to 75 VDC | 24V | 14.6A |
![]() |
![]() |
![]() |
![]() |
QSB35048S28 | 350 W | 36 to 75 VDC | 28V | 12.5A |
![]() |
![]() |
![]() |
![]() |
QSB35048S48 | 350 W | 36 to 75 VDC | 48V | 7.3A |
![]() |
![]() |
![]() |
![]() |
QSB35048S3V3 | 350 W | 36 to 75 VDC | 3.3V | 70A |
![]() |
![]() |
![]() |
![]() |
QSB40024S05 | 400 W | 9 to 36 VDC | 5V | 80A |
![]() |
![]() |
![]() |
![]() |
QSB40024S12 | 400 W | 9 to 36 VDC | 12V | 33.3A |
![]() |
![]() |
![]() |
![]() |
QSB40024S24 | 400 W | 9 to 36 VDC | 24V | 16.6A |
![]() |
![]() |
![]() |
![]() |
QSB40024S28 | 400 W | 9 to 36 VDC | 28V | 14.3A |
![]() |
![]() |
![]() |
![]() |
QSB40024S48 | 400 W | 9 to 36 VDC | 48V | 8.3A |
![]() |
![]() |
![]() |
![]() |
QSB40048S05 | 400 W | 18 to 75 VDC | 5V | 80A |
![]() |
![]() |
![]() |
![]() |
QSB40048S12 | 400 W | 18 to 75 VDC | 12V | 33.3A |
![]() |
![]() |
![]() |
![]() |
QSB40048S24 | 400 W | 18 to 75 VDC | 24V | 16.6A |
![]() |
![]() |
![]() |
![]() |
QSB40048S28 | 400 W | 18 to 75 VDC | 28V | 14.3A |
![]() |
![]() |
![]() |
![]() |
QSB40048S48 | 400 W | 18 to 75 VDC | 48V | 8.3A |
![]() |
![]() |
![]() |
![]() |
RDH60072WS12 | 600 W | 43 to 160 VDC | 12V | 50A |
![]() |
![]() |
![]() |
![]() |
RDH60072WS24 | 600 W | 43 to 160 VDC | 24V | 25A |
![]() |
![]() |
![]() |
![]() |
RDH60072WS28 | 600 W | 43 to 160 VDC | 28V | 21.4A |
![]() |
![]() |
![]() |
![]() |
RDH60072WS48 | 600 W | 43 to 160 VDC | 48V | 12.5A |
![]() |
![]() |
![]() |
![]() |
QHL600300S12 | 600 W | 180 to 425 VDC | 12V | 50A |
![]() |
![]() |
![]() |
![]() |
QHL600300S24 | 600 W | 180 to 425 VDC | 24V | 25A |
![]() |
![]() |
![]() |