QSB20024S12 | 200 W | 9 to 36 VDC | 12V | 16.7A |
![]() |
![]() |
![]() |
![]() |
QSB20024S15 | 200 W | 9 to 36 VDC | 15V | 13.3A |
![]() |
![]() |
![]() |
![]() |
QSB20024S24 | 200 W | 9 to 36 VDC | 24V | 8.3A |
![]() |
![]() |
![]() |
![]() |
QSB20024S48 | 200 W | 9 to 36 VDC | 48V | 4.2A |
![]() |
![]() |
![]() |
![]() |
QSB20024S3V3 | 200 W | 9 to 36 VDC | 3.3V | 50A |
![]() |
![]() |
![]() |
![]() |
QSB20048S05 | 200 W | 18 to 75 VDC | 5V | 40A |
![]() |
![]() |
![]() |
![]() |
QSB20048S12 | 200 W | 18 to 75 VDC | 12V | 16.7A |
![]() |
![]() |
![]() |
![]() |
QSB20048S15 | 200 W | 18 to 75 VDC | 15V | 13.3A |
![]() |
![]() |
![]() |
![]() |
QSB20048S24 | 200 W | 18 to 75 VDC | 24V | 8.3A |
![]() |
![]() |
![]() |
![]() |
QSB20048S48 | 200 W | 18 to 75 VDC | 48V | 4.2A |
![]() |
![]() |
![]() |
![]() |
QSB20048S3V3 | 200 W | 18 to 75 VDC | 3.3V | 40A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS05 | 300 W | 43 to 160 VDC | 5V | 60A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS12 | 300 W | 43 to 160 VDC | 12V | 25A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS24 | 300 W | 43 to 160 VDC | 24V | 12.5A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS28 | 300 W | 43 to 160 VDC | 28V | 10.7A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS48 | 300 W | 43 to 160 VDC | 48V | 6.25A |
![]() |
![]() |
![]() |
![]() |
QHL300300S05 | 300 W | 180 to 425 VDC | 5V | 60A |
![]() |
![]() |
![]() |
![]() |
QHL300300S12 | 300 W | 180 to 425 VDC | 12V | 25A |
![]() |
![]() |
![]() |
![]() |
QHL300300S24 | 300 W | 180 to 425 VDC | 24V | 12.5A |
![]() |
![]() |
![]() |
![]() |
QHL300300S28 | 300 W | 180 to 425 VDC | 28V | 10.7A |
![]() |
![]() |
![]() |