MTC15028S15 | 150 W | 10 to 50 VDC | 15V | 10A |
![]() |
![]() |
![]() |
![]() |
MTC15028S28 | 150 W | 10 to 50 VDC | 28V | 5.35A |
![]() |
![]() |
![]() |
![]() |
MTC15028S3V3 | 150 W | 10 to 50 VDC | 3.3V | 40A |
![]() |
![]() |
![]() |
![]() |
QHL150300S05 | 150 W | 180 to 425 VDC | 5V | 30A |
![]() |
![]() |
![]() |
![]() |
QHL150300S12 | 150 W | 180 to 425 VDC | 12V | 12.5A |
![]() |
![]() |
![]() |
![]() |
QHL150300S15 | 150 W | 180 to 425 VDC | 15V | 10A |
![]() |
![]() |
![]() |
![]() |
QHL150300S24 | 150 W | 180 to 425 VDC | 24V | 6.3A |
![]() |
![]() |
![]() |
![]() |
QHL150300S28 | 150 W | 180 to 425 VDC | 28V | 5.4A |
![]() |
![]() |
![]() |
![]() |
QHL150300S48 | 150 W | 180 to 425 VDC | 48V | 3.2A |
![]() |
![]() |
![]() |
![]() |
QSB15048WS12 | 150 W | 9 to 75 VDC | 12V | 12.5A |
![]() |
![]() |
![]() |
![]() |
QSB15048WS15 | 150 W | 9 to 75 VDC | 15V | 10A |
![]() |
![]() |
![]() |
![]() |
QSB15048WS24 | 150 W | 9 to 75 VDC | 24V | 6.25A |
![]() |
![]() |
![]() |
![]() |
QSB15048WS28 | 150 W | 9 to 75 VDC | 28V | 5.35A |
![]() |
![]() |
![]() |
![]() |
QSB15048WS48 | 150 W | 9 to 75 VDC | 48V | 3.13A |
![]() |
![]() |
![]() |
![]() |
QSB15024S05 | 150 W | 9 to 36 VDC | 5V | 30A |
![]() |
![]() |
![]() |
![]() |
QSB15024S12 | 150 W | 9 to 36 VDC | 12V | 12.5A |
![]() |
![]() |
![]() |
![]() |
QSB15024S15 | 150 W | 9 to 36 VDC | 15V | 10A |
![]() |
![]() |
![]() |
![]() |
QSB15024S24 | 150 W | 9 to 36 VDC | 24V | 6.5A |
![]() |
![]() |
![]() |
![]() |
QSB15024S3V3 | 150 W | 9 to 36 VDC | 3.3V | 30A |
![]() |
![]() |
![]() |
![]() |
QSB15048S05 | 150 W | 18 to 75 VDC | 5V | 30A |
![]() |
![]() |
![]() |