JVA401500S12-DF | 40 W | 200 to 1500 VDC | 12V | 3.33A |
![]() |
![]() |
![]() |
![]() |
JVA401500S15-D | 40 W | 200 to 1500 VDC | 15V | 2.67A |
![]() |
![]() |
![]() |
![]() |
JVA401500S15-DF | 40 W | 200 to 1500 VDC | 15V | 2.67A |
![]() |
![]() |
![]() |
![]() |
JVA401500S24-D | 40 W | 200 to 1500 VDC | 24V | 1.67A |
![]() |
![]() |
![]() |
![]() |
JVA401500S24-DF | 40 W | 200 to 1500 VDC | 24V | 1.67A |
![]() |
![]() |
![]() |
![]() |
DTE6024S5V1 | 60 W | 9 to 36 VDC | 5.1V | 12A |
![]() |
![]() |
![]() |
![]() |
DTE6024S12 | 60 W | 9 to 36 VDC | 12V | 5A |
![]() |
![]() |
![]() |
![]() |
DTE6024S24 | 60 W | 9 to 36 VDC | 24V | 2.5A |
![]() |
![]() |
![]() |
![]() |
DTE6024S48 | 60 W | 9 to 36 VDC | 48V | 1.25A |
![]() |
![]() |
![]() |
![]() |
DTE6048S5V1 | 60 W | 18 to 75 VDC | 5.1V | 12A |
![]() |
![]() |
![]() |
![]() |
DTE6048S12 | 60 W | 18 to 75 VDC | 12V | 5A |
![]() |
![]() |
![]() |
![]() |
DTE6048S24 | 60 W | 18 to 75 VDC | 24V | 2.5A |
![]() |
![]() |
![]() |
![]() |
DTE6048S48 | 60 W | 18 to 75 VDC | 48V | 1.25A |
![]() |
![]() |
![]() |