DTJ2048D12 | 20 W | 18 to 75 VDC | 12V, -12V | 0.835A, 0.835A |
![]() |
![]() |
![]() |
![]() |
DDC3024S05 | 30 W | 10 to 36 VDC | 5V | 4.5A |
![]() |
![]() |
![]() |
![]() |
DDC3024S09 | 30 W | 10 to 36 VDC | 9V | 2.8A |
![]() |
![]() |
![]() |
![]() |
DDC3024S12 | 30 W | 10 to 36 VDC | 12V | 2.5A |
![]() |
![]() |
![]() |
![]() |
DDC3024S15 | 30 W | 10 to 36 VDC | 15V | 2A |
![]() |
![]() |
![]() |
![]() |
DDC3024S24 | 30 W | 10 to 36 VDC | 24V | 1.25A |
![]() |
![]() |
![]() |
![]() |
DDC4024S05 | 40 W | 10 to 32 VDC | 5V | 6A |
![]() |
![]() |
![]() |
![]() |
DDC4024S09 | 40 W | 10 to 32 VDC | 9V | 4A |
![]() |
![]() |
![]() |
![]() |
DDC4024S12 | 40 W | 10 to 32 VDC | 12V | 3.4A |
![]() |
![]() |
![]() |
![]() |
DDC4024S15 | 40 W | 10 to 32 VDC | 15V | 2.7A |
![]() |
![]() |
![]() |
![]() |
DDC4024S24 | 40 W | 10 to 32 VDC | 24V | 1.7A |
![]() |
![]() |
![]() |
![]() |
DTE4024S5V1 | 40 W | 9 to 36 VDC | 5.1V | 8A |
![]() |
![]() |
![]() |
![]() |
DTE4024S12 | 40 W | 9 to 36 VDC | 12V | 3.33A |
![]() |
![]() |
![]() |
![]() |
DTE4024S24 | 40 W | 9 to 36 VDC | 24V | 1.67A |
![]() |
![]() |
![]() |
![]() |
DTE4024S48 | 40 W | 9 to 36 VDC | 48V | 0.835A |
![]() |
![]() |
![]() |
![]() |
DTE4048S5V1 | 40 W | 18 to 75 VDC | 5.1V | 8A |
![]() |
![]() |
![]() |
![]() |
DTE4048S12 | 40 W | 18 to 75 VDC | 12V | 3.33A |
![]() |
![]() |
![]() |
![]() |
DTE4048S24 | 40 W | 18 to 75 VDC | 24V | 1.67A |
![]() |
![]() |
![]() |
![]() |
DTE4048S48 | 40 W | 18 to 75 VDC | 48V | 0.835A |
![]() |
![]() |
![]() |
![]() |
JVA401500S12-D | 40 W | 200 to 1500 VDC | 12V | 3.33A |
![]() |
![]() |
![]() |