DTE06

DTE06

6W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range, nominal 12V, 24V, 48VDC
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No External Components
  • Remote On/Off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 Year Warranty
More info
DTE10

DTE10

10W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No external components
  • Remote on/off
  • 3kVDC isolation
  • -40°C to +105°C‚Äàoperating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 year warranty
More info
DTJ15

DTJ15

15W

  • Regulated single & dual outputs from 3.3V to 30VDC
  • Wide 4:1 input range
  • Chassis mount with optional DIN rail clip
  • UL62368-1 safety approvals
  • EN55032 class A
  • Remote On/Off & voltage trim function
  • 3kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to 80°C
  • 3 year warranty
More info
DTE20

DTE20

20W

  • Regulated single outputs from 3.3 to 30VDC
  • Chassis mount with optional DIN rail clip
  • IEC/UL/cUL 62368-1 safety approvals
  • EN55032 class A with no external components
  • Remote on/off & voltage trim function
  • 3.0kVDC isolation
  • Convection cooled
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info
DTJ20

DTJ20

20W

  • Regulated single & dual outputs from 3.3V to 30VDC
  • Wide 4:1 input range
  • Chassis mount with optional DIN rail clip
  • UL62368-1 safety approvals
  • EN55032 class A
  • Remote On/Off & voltage trim function
  • 3kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info
DTE40

DTE40

40W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
DTE60

DTE60

60W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40°C to +85°C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DTJ20 DTJ2024D15 20 W 9 to 36 VDC 15V, -15V 0.665A, 0.665A
DTJ20 DTJ2048S3V3 20 W 18 to 75 VDC 3.3V 5A
DTJ20 DTJ2048S05 20 W 18 to 75 VDC 5V 4A
DTJ20 DTJ2048S12 20 W 18 to 75 VDC 12V 1.67A
DTJ20 DTJ2048S15 20 W 18 to 75 VDC 15V 1.33A
DTJ20 DTJ2048D05 20 W 18 to 75 VDC 5V, -5V 2A, 2A
DTJ20 DTJ2048D12 20 W 18 to 75 VDC 12V, -12V 0.835A, 0.835A
DTE40 DTE4024S5V1 40 W 9 to 36 VDC 5.1V 8A
DTE40 DTE4024S12 40 W 9 to 36 VDC 12V 3.33A
DTE40 DTE4024S24 40 W 9 to 36 VDC 24V 1.67A
DTE40 DTE4024S48 40 W 9 to 36 VDC 48V 0.835A
DTE40 DTE4048S5V1 40 W 18 to 75 VDC 5.1V 8A
DTE40 DTE4048S12 40 W 18 to 75 VDC 12V 3.33A
DTE40 DTE4048S24 40 W 18 to 75 VDC 24V 1.67A
DTE40 DTE4048S48 40 W 18 to 75 VDC 48V 0.835A
DTE60 DTE6024S5V1 60 W 9 to 36 VDC 5.1V 12A
DTE60 DTE6024S12 60 W 9 to 36 VDC 12V 5A
DTE60 DTE6024S24 60 W 9 to 36 VDC 24V 2.5A
DTE60 DTE6024S48 60 W 9 to 36 VDC 48V 1.25A
DTE60 DTE6048S5V1 60 W 18 to 75 VDC 5.1V 12A