DTJ1548S05 | 15 W | 18 to 75 VDC | 5V | 3A |
![]() |
![]() |
![]() |
![]() |
DTJ1548S12 | 15 W | 18 to 75 VDC | 12V | 1.25A |
![]() |
![]() |
![]() |
![]() |
DTJ1548S15 | 15 W | 18 to 75 VDC | 15V | 1A |
![]() |
![]() |
![]() |
![]() |
DTJ1548D05 | 15 W | 18 to 75 VDC | 5V, -5V | 1.5A, 1.5A |
![]() |
![]() |
![]() |
![]() |
DTJ1548D12 | 15 W | 18 to 75 VDC | 12V, -12V | 0.63A, 0.63A |
![]() |
![]() |
![]() |
![]() |
DTJ1548D15 | 15 W | 18 to 75 VDC | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |
![]() |
DTE2024S5V1 | 20 W | 9 to 36 VDC | 5.1V | 4A |
![]() |
![]() |
![]() |
![]() |
DTE2024S12 | 20 W | 9 to 36 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
DTE2024S24 | 20 W | 9 to 36 VDC | 24V | 0.835A |
![]() |
![]() |
![]() |
![]() |
DTE2024S48 | 20 W | 9 to 36 VDC | 48V | 0.42A |
![]() |
![]() |
![]() |
![]() |
DTE2048S5V1 | 20 W | 18 to 75 VDC | 5.1V | 4A |
![]() |
![]() |
![]() |
![]() |
DTE2048S12 | 20 W | 18 to 75 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
DTE2048S24 | 20 W | 18 to 75 VDC | 24V | 0.835A |
![]() |
![]() |
![]() |
![]() |
DTE2048S48 | 20 W | 18 to 75 VDC | 48V | 0.42A |
![]() |
![]() |
![]() |
![]() |
DTJ2024S3V3 | 20 W | 9 to 36 VDC | 3.3V | 5A |
![]() |
![]() |
![]() |
![]() |
DTJ2024S05 | 20 W | 9 to 36 VDC | 5V | 4A |
![]() |
![]() |
![]() |
![]() |
DTJ2024S12 | 20 W | 9 to 36 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
DTJ2024S15 | 20 W | 9 to 36 VDC | 15V | 1.33A |
![]() |
![]() |
![]() |
![]() |
DTJ2024D05 | 20 W | 9 to 36 VDC | 5V, -5V | 2A, 2A |
![]() |
![]() |
![]() |
![]() |
DTJ2024D12 | 20 W | 9 to 36 VDC | 12V, -12V | 0.835A, 0.835A |
![]() |
![]() |
![]() |