RDQ100110S12 | 100 W | 66 to 160 VDC | 12V | 8.4A |
![]() |
![]() |
![]() |
![]() |
RDQ100110S24 | 100 W | 66 to 160 VDC | 24V | 4.2A |
![]() |
![]() |
![]() |
![]() |
RDQ150110S05 | 150 W | 66 to 160 VDC | 5V | 30A |
![]() |
![]() |
![]() |
![]() |
RDQ150110S12 | 150 W | 66 to 160 VDC | 12V | 12.5A |
![]() |
![]() |
![]() |
![]() |
RDQ150110S24 | 150 W | 66 to 160 VDC | 24V | 6.5A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS05 | 300 W | 43 to 160 VDC | 5V | 60A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS12 | 300 W | 43 to 160 VDC | 12V | 25A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS24 | 300 W | 43 to 160 VDC | 24V | 12.5A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS28 | 300 W | 43 to 160 VDC | 28V | 10.7A |
![]() |
![]() |
![]() |
![]() |
RDH30072WS48 | 300 W | 43 to 160 VDC | 48V | 6.25A |
![]() |
![]() |
![]() |
![]() |
RDH60072WS12 | 600 W | 43 to 160 VDC | 12V | 50A |
![]() |
![]() |
![]() |
![]() |
RDH60072WS24 | 600 W | 43 to 160 VDC | 24V | 25A |
![]() |
![]() |
![]() |
![]() |
RDH60072WS28 | 600 W | 43 to 160 VDC | 28V | 21.4A |
![]() |
![]() |
![]() |
![]() |
RDH60072WS48 | 600 W | 43 to 160 VDC | 48V | 12.5A |
![]() |
![]() |
![]() |