DC-DC Converters DC-DC Converters
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
RDE03

RDE03

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Covers 72 & 110 VDC for Rail Applications
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • No External Filter Required
  • 3 Year Warranty
More info
RDD08

RDD08

8W

  • Wide Input Range for Railway Applications
  • Single and Dual Outputs
  • DIP24 Package
  • -40 °C to +85 °C Operation
  • Full Load at 70 °C Ambient
  • 3000 VDC Isolation
  • MTBF >800 kHrs
  • 3 Year Warranty
  • EN50155 Approval for Railway Applications
  • EN50121-3-2 EMC for Railway Applications
More info
RDC20

RDC20

20W

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 88%
  • Remote On/Off
  • 3 Year Warranty
More info
RDE20

RDE20

20W

  • Regulated Single & Dual Output 
  • 24-48 VDC & 72-110 VDC nominal inputs for Railway Applications 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
More info
RDF25

RDF25

25W

  • Regulated Single Output 
  • Covers all nominal inputs from 24 to 110 VDC for Railway Applications 
  • Wide 10:1 Input Range 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
More info
RDC30

RDC30

30W

  • 72 & 110 VDC Input for Railway Applications
  • Single, Dual and Triple Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 91%
  • Remote On/Off
  • 3 Year Warranty
More info
RDC40

RDC40

40W

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 90%
  • Remote On/Off
  • 3 Year Warranty
More info
RCQ50

RCQ50

50W

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
More info
RDF50

RDF50

50W

  • Ultra Wide 12:1 Input Range (14-160 VDC)
  • Single Output
  • Industry Standard 1/4 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim -20/+10%
  • Remote On/Off and Remote Sense
  • Complies with EN50155
  • Meets EN50121-3-2
  • 3 Year Warranty
More info
RCQ75

RCQ75

75W

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
More info
RDL100

RDL100

100W

  • Wide 3:1 Input Range
  • Covers 110 VDC Nominal Input for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
More info
RDQ100

RDQ100

100W

  • 110 VDC Input for Rail Applications
  • Up to 92% Efficiency
  • Quarter and Half Brick Packages
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More info
RDQ150

RDQ150

150W

  • 110 VDC Input for Rail Applications
  • Up to 92% Efficiency
  • Quarter and Half Brick Packages
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More info
RDH300

RDH300

300W

  • Wide 4:1 Input Range
  • 72 & 110 VDC Nominal Inputs for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off and Remote Sense
  • 3 Year Warranty
More info
RDH600

RDH600

600W

  • Wide 4:1 Input Range
  • Covers 72 & 110VDC for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard Full Brick
  • -40°C to +100°C Operation
  • Output Trim 60-110%
  • Remote On/Off
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
RDD08 RDD0824D12 8 W 13 to 70 VDC 12V, -12V 0.335A, 0.335A
RDD08 RDD0824D15 8 W 13 to 70 VDC 15V, -15V 0.265A, 0.265A
RDD08 RDD08110S3V3 8 W 42 to 176 VDC 3.3V 2.4A
RDD08 RDD08110S05 8 W 42 to 176 VDC 5V 1.6A
RDD08 RDD08110S12 8 W 42 to 176 VDC 12V 0.665A
RDD08 RDD08110S15 8 W 42 to 176 VDC 15V 0.535A
RDD08 RDD08110D05 8 W 42 to 176 VDC 5V, -5V 0.8A, 0.8A
RDD08 RDD08110D12 8 W 42 to 176 VDC 12V, -12V 0.335A, 0.335A
RDD08 RDD08110D15 8 W 42 to 176 VDC 15V, -15V 0.265A, 0.265A
RDC20 RDC2072S3V3 20 W 36 to 140 VDC 3.3V 6A
RDC20 RDC2072S05 20 W 36 to 140 VDC 5V 4A
RDC20 RDC2072S12 20 W 36 to 140 VDC 12V 1.65A
RDC20 RDC2072S15 20 W 36 to 140 VDC 15V 1.33A
RDC20 RDC2072D05 20 W 36 to 140 VDC 5V, -5V 2A, 2A
RDC20 RDC2072D12 20 W 36 to 140 VDC 12V, -12V 0.83A, 0.83A
RDC20 RDC2072D15 20 W 36 to 140 VDC 15V, -15V 0.67A, 0.67A
RDC20 RDC20110S3V3 20 W 55 to 176 VDC 3.3V 6A
RDC20 RDC20110S05 20 W 55 to 176 VDC 5V 4A
RDC20 RDC20110S12 20 W 55 to 176 VDC 12V 1.65A
RDC20 RDC20110S15 20 W 55 to 176 VDC 15V 1.33A