DC-DC Converters DC-DC Converters
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
DTE06

DTE06

6W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range, nominal 12V, 24V, 48VDC
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No External Components
  • Remote On/Off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 Year Warranty
More info
DTE10

DTE10

10W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No external components
  • Remote on/off
  • 3kVDC isolation
  • -40°C to +105°C‚Äàoperating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 year warranty
More info
DTE20

DTE20

20W

  • Regulated single outputs from 3.3 to 30VDC
  • Chassis mount with optional DIN rail clip
  • IEC/UL/cUL 62368-1 safety approvals
  • EN55032 class A with no external components
  • Remote on/off & voltage trim function
  • 3.0kVDC i isolation
  • Convection cooled
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info
DTE40

DTE40

40W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
DTE60

DTE60

60W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
QSC150

QSC150

150W

  • Wide 4:1 Input Range
  • Single Output
  • Industry Standard 1/4 Brick
  • -40 °C to +105 °C Operation
  • 2250 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
More info
RCQ50

RCQ50

50W

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
More info
RCQ75

RCQ75

75W

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
More info
RDC20

RDC20

20W

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 88%
  • Remote On/Off
  • 3 Year Warranty
More info
RDC30

RDC30

30W

  • 72 & 110 VDC Input for Railway Applications
  • Single, Dual and Triple Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 91%
  • Remote On/Off
  • 3 Year Warranty
More info
RDC40

RDC40

40W

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 90%
  • Remote On/Off
  • 3 Year Warranty
More info
RDD08

RDD08

8W

  • Wide Input Range for Railway Applications
  • Single and Dual Outputs
  • DIP24 Package
  • -40 °C to +85 °C Operation
  • Full Load at 70 °C Ambient
  • 3000 VDC Isolation
  • MTBF >800 kHrs
  • 3 Year Warranty
  • EN50155 Approval for Railway Applications
  • EN50121-3-2 EMC for Railway Applications
More info
RDE03

RDE03

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Covers 72 & 110 VDC for Rail Applications
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • No External Filter Required
  • 3 Year Warranty
More info
RDE20

RDE20

20W

  • Regulated Single & Dual Output 
  • 24-48 VDC & 72-110 VDC nominal inputs for Railway Applications 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
More info
RDF25

RDF25

25W

  • Regulated Single Output 
  • Covers all nominal inputs from 24 to 110 VDC for Railway Applications 
  • Wide 10:1 Input Range 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
More info
RDF50

RDF50

50W

  • Ultra Wide 12:1 Input Range (14-160 VDC)
  • Single Output
  • Industry Standard 1/4 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim -20/+10%
  • Remote On/Off and Remote Sense
  • Complies with EN50155
  • Meets EN50121-3-2
  • 3 Year Warranty
More info
RDH300

RDH300

300W

  • Wide 4:1 Input Range
  • 72 & 110 VDC Nominal Inputs for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off and Remote Sense
  • 3 Year Warranty
More info
RDH600

RDH600

600W

  • Wide 4:1 Input Range
  • Covers 72 & 110VDC for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard Full Brick
  • -40°C to +100°C Operation
  • Output Trim 60-110%
  • Remote On/Off
  • 3 Year Warranty
More info
RDL100

RDL100

100W

  • Wide 3:1 Input Range
  • Covers 110 VDC Nominal Input for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
More info
RDQ

RDQ

100W - 150W

  • 110 VDC Input for Rail Applications
  • Up to 92% Efficiency
  • Quarter and Half Brick Packages
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
RDQ RDQ150110S24 150 W 66 to 160 VDC 24V 6.5A
QSC150 QSC15024S05 150 W 9 to 36 VDC 5V 30A
QSC150 QSC15024S12 150 W 9 to 36 VDC 12V 12.5A
QSC150 QSC15024S24 150 W 9 to 36 VDC 24V 6.3A
QSC150 QSC15024S28 150 W 9 to 36 VDC 28V 5.4A
QSC150 QSC15024S48 150 W 9 to 36 VDC 48V 3.2A
QSC150 QSC15048S05 150 W 18 to 75 VDC 5V 30A
QSC150 QSC15048S12 150 W 18 to 75 VDC 12V 12.5A
QSC150 QSC15048S24 150 W 18 to 75 VDC 24V 6.3A
QSC150 QSC15048S28 150 W 18 to 75 VDC 28V 5.4A
QSC150 QSC15048S48 150 W 18 to 75 VDC 48V 3.2A
RDH300 RDH30072WS05 300 W 43 to 160 VDC 5V 60A
RDH300 RDH30072WS12 300 W 43 to 160 VDC 12V 25A
RDH300 RDH30072WS24 300 W 43 to 160 VDC 24V 12.5A
RDH300 RDH30072WS28 300 W 43 to 160 VDC 28V 10.7A
RDH300 RDH30072WS48 300 W 43 to 160 VDC 48V 6.25A
RDH600 RDH60072WS12 600 W 43 to 160 VDC 12V 50A
RDH600 RDH60072WS24 600 W 43 to 160 VDC 24V 25A
RDH600 RDH60072WS28 600 W 43 to 160 VDC 28V 21.4A
RDH600 RDH60072WS48 600 W 43 to 160 VDC 48V 12.5A