IMA01

IMA01

1W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • SIP7 Package
  • -40 °C to +75 °C Operation
  • Full Load at 75 °C Ambient
  • 4000 VAC Isolation, 1 x MOPP at 250 VAC
  • 2 μA Patient Leakage Current
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
IMB01

IMB01

1W

  • Single unregulated output 
  • ±10% input range SIP7 package 
  • World wide medical approvals 
  • 4kVAC isolation reinforced 
  • 2 x MOPP at 300VAC 
  • 2μA patient leakage current 
  • -40°C to +105°C operation 
  • Full load at +85°C ambient 
  • MTBF 4.3MHrs 
  • 3 year warranty
More info
ISM01

ISM01

1W

  • International Medical Safety Approvals
  • Single & Dual Outputs
  • Compact SMD Package
  • 4000 VD Isolation
  • 2 x MOPP at 250 VAC
  • 2 μA Patient Leakage Current
  • Operating Temperature -25 °C to +95 °C
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
IMM01

IMM01

1W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • 2μA Patient Leakage Current
  • SIP7 Package
  • -20°C to +100°C Operation
  • Full Load at 60°C Ambient
  • 1500 VAC Isolation, 1 x MOPP
  • MTBF 1 MHrs
  • 3 Year Warranty
More info
IML02

IML02

2W

  • World Wide Medical Approvals
  • Single & Dual Outputs
  • SIP7 Package
  • -40 °C to +85 °C Operation
  • Full Load at 85 °C Ambient
  • 4000 VAC Isolation, 1 x MOPP at 300 VAC
  • 2 μA Patient Leakage Current
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
ISM02

ISM02

2W

  • International Medical Safety Approvals
  • Single & Dual Outputs
  • Compact SMD Package
  • 4000 VAC Reinforced Isolation
  • 1 x MOPP at 300 VAC
  • 2 μA Patient Leakage Current
  • Operating Temperature -25 °C to +105 °C
  • Tape & Reel Package Available
  • 3 Year Warranty
More info
IMM02

IMM02

2W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • SIP8 Package
  • -20°C to +100°C Operation
  • Full Load at 60°C Ambient
  • 1500 VAC Isolation
  • 1 x MOPP at 250VAC
  • MTBF 1 MHrs
  • 3 Year Warranty
More info
JHL03

JHL03

3W

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Meets IEC60601-1, 3rd Edition
  • 2 MOPP Isolation at 250 VAC
  • 2 μA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JHM03

JHM03

3W

  • International Medical Approvals
  • 3000 VAC Reinforced Insulation
  • 60 °C Operation Without Derating
  • 2 µA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
IMM05

IMM05

5W

  • Regulated Single and Dual Outputs from 3.3VDC to ±15VDC
  • World Wide Medical Certification
  • 2:1 Input Range
  • Ultra Compact SIP9 Package
  • 1500VAC Isolation
  • 1 x MOPP at 250VAC
  • Remote On/Off
  • -20°C to +100°C Operation
  • Full Load to +60°C
  • 3 Year Warranty
More info
JHL06

JHL06

6W

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Meets IEC60601-1, 3rd Edition
  • 2 MOPP Isolation at 250 VAC
  • 2 μA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JHM06

JHM06

6W

  • International Medical Approvals
  • 3000 VAC Reinforced Insulation
  • 60 °C Operation Without Derating
  • 2 µA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JHM10

JHM10

10W

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Meets IEC60601-1
  • 2 µA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JHM15

JHM15

15W

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Medical Approval, IEC60601-1, 3rd Edition
  • 2 µA Patient Leakage Current
  • Compact 1 x 1.6” Footprint
  • EN55011 Level A With No External Components
  • 3 Year Warranty
More info
JMM20

JMM20

20W

  • International Medical Safety Approval
  • Regulated Single & Dual Output
  • 2:1 Input Range
  • 4200 VAC Isolation/li>
  • 5 μA Patient Leakage Current
  • 2 x MOPP at 300 VAC
  • Operating Temperature -40 °C to +95 °C
  • High Power Density
  • Six-sided Metal Case
  • 3 Year Warranty
More info
JHM20

JHM20

20W

  • Regulated single & dual outputs from 5 to 30VDC
  • Single outputs trimmable ±10%
  • 2:1 Input range
  • 2” x 1” footprint PCB mount
  • International medical approvals
  • 4kVAC reinforced isolation
  • 2 x MOPP @ 250VAC working voltage
  • 2.5μA Patient leakage current
  • Medical approval, IEC60601-1, 3rd Edition including risk management
  • EN55011 Class A with no external components
  • -40°C to +80°C operating temperature
  • Full power to +60°C
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IMM02 IMM0205D05 2 W 4.5 to 9 VDC 5V, -5V 0.2A, -0.2A
IMM02 IMM0205D12 2 W 4.5 to 9 VDC 12V, -12V 0.083A, -0.083A
IMM02 IMM0205D15 2 W 4.5 to 9 VDC 15V, -15V 0.066A, -0.066A
IMM02 IMM0212S3V3 2 W 9 to 18 VDC 3.3V 0.606A
IMM02 IMM0212S05 2 W 9 to 18 VDC 5V 0.4A
IMM02 IMM0212S12 2 W 9 to 18 VDC 12V 0.167A
IMM02 IMM0212S15 2 W 9 to 18 VDC 15V 0.133A
IMM02 IMM0212D03 2 W 9 to 18 VDC 3.3V, -3.3V 0.303A, -0.303A
IMM02 IMM0212D05 2 W 9 to 18 VDC 5V, -5V 0.2A, -0.2A
IMM02 IMM0212D12 2 W 9 to 18 VDC 12V, -12V 0.083A, -0.083A
IMM02 IMM0212D15 2 W 9 to 18 VDC 15V, -15V 0.066A, -0.066A
JHL03 JHL0312S05 3 W 10 to 17 VDC 5V 0.6A
JHL03 JHL0312S12 3 W 10 to 17 VDC 12V 0.25A
JHL03 JHL0312S15 3 W 10 to 17 VDC 15V 0.2A
JHL03 JHL0312D12 3 W 10 to 17 VDC 12V, -12V 0.125A, -0.125A
JHL03 JHL0312D15 3 W 10 to 17 VDC 15V, -15V 0.1A, -0.1A
JHL03 JHL0324S05 3 W 20 to 30 VDC 5V 0.6A
JHL03 JHL0324S12 3 W 20 to 30 VDC 12V 0.25A
JHL03 JHL0324S15 3 W 20 to 30 VDC 15V 0.2A
JHL03 JHL0324D12 3 W 20 to 30 VDC 12V, -12V 0.125A, -0.125A