JHM2012S12 | 20 W | 9 to 18 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
JHM2012S15 | 20 W | 9 to 18 VDC | 15V | 1.333A |
![]() |
![]() |
![]() |
![]() |
JHM2012D05 | 20 W | 9 to 18 VDC | 5V, -5V | 2A, -2A |
![]() |
![]() |
![]() |
![]() |
JHM2012D12 | 20 W | 9 to 18 VDC | 12V, -12V | 0.833A, -0.833A |
![]() |
![]() |
![]() |
![]() |
JHM2012D15 | 20 W | 9 to 18 VDC | 15V, -15V | 0.667A, -0.667A |
![]() |
![]() |
![]() |
![]() |
JHM2024S05 | 20 W | 18 to 36 VDC | 5V | 4A |
![]() |
![]() |
![]() |
![]() |
JHM2024S12 | 20 W | 18 to 36 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
JHM2024S15 | 20 W | 18 to 36 VDC | 15V | 1.333A |
![]() |
![]() |
![]() |
![]() |
JHM2024D05 | 20 W | 18 to 36 VDC | 5V, -5V | 2A, -2A |
![]() |
![]() |
![]() |
![]() |
JHM2024D12 | 20 W | 18 to 36 VDC | 12V, -12V | 0.833A, -0.833A |
![]() |
![]() |
![]() |
![]() |
JHM2024D15 | 20 W | 18 to 36 VDC | 15V, -15V | 0.667A, -0.667A |
![]() |
![]() |
![]() |
![]() |
JHM2048S05 | 20 W | 36 to 75 VDC | 5V | 4A |
![]() |
![]() |
![]() |
![]() |
JHM2048S12 | 20 W | 36 to 75 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
JHM2048S15 | 20 W | 36 to 75 VDC | 15V | 1.333A |
![]() |
![]() |
![]() |
![]() |
JHM2048D05 | 20 W | 36 to 75 VDC | 5V, -5V | 2A, -2A |
![]() |
![]() |
![]() |
![]() |
JHM2048D12 | 20 W | 36 to 75 VDC | 12V, -12V | 0.833A, -0.833A |
![]() |
![]() |
![]() |
![]() |
JHM2048D12 | 20 W | 36 to 75 VDC | 15V, -15V | 0.667A, -0.667A |
![]() |
![]() |
![]() |
![]() |
JMM2012S05 | 20 W | 9 to 18 VDC | 5V | 4A |
![]() |
![]() |
![]() |