LDU2430S1000-WD | 24 W | 7 to 30 VDC | 28V | 1A |
![]() |
![]() |
![]() |
![]() |
LDU5660S500 | 28 W | 9 to 60 VDC | 56V | 0.5A |
![]() |
![]() |
![]() |
![]() |
LDU5660S500-W | 28 W | 9 to 60 VDC | 56V | 0.5A |
![]() |
![]() |
![]() |
![]() |
LDU5660S500-WD | 28 W | 9 to 60 VDC | 56V | 0.5A |
![]() |
![]() |
![]() |
![]() |
LDU4860S500 | 29 W | 7 to 60 VDC | 57V | 0.5A |
![]() |
![]() |
![]() |
![]() |
LDU4860S500-W | 29 W | 7 to 60 VDC | 57V | 0.5A |
![]() |
![]() |
![]() |
![]() |
LDU4860S500-WD | 29 W | 7 to 60 VDC | 57V | 0.5A |
![]() |
![]() |
![]() |
![]() |
LDU5660S600 | 33.6 W | 9 to 60 VDC | 56V | 0.6A |
![]() |
![]() |
![]() |
![]() |
LDU5660S600-W | 33.6 W | 9 to 60 VDC | 56V | 0.6A |
![]() |
![]() |
![]() |
![]() |
LDU5660S600-WD | 33.6 W | 9 to 60 VDC | 56V | 0.6A |
![]() |
![]() |
![]() |
![]() |
LDU4860S600 | 34 W | 7 to 60 VDC | 57V | 0.6A |
![]() |
![]() |
![]() |
![]() |
LDU4860S600-W | 34 W | 7 to 60 VDC | 57V | 0.6A |
![]() |
![]() |
![]() |
![]() |
LDU4860S600-WD | 34 W | 7 to 60 VDC | 57V | 0.6A |
![]() |
![]() |
![]() |
![]() |
LDU5660S700 | 39.2 W | 9 to 60 VDC | 56V | 0.7A |
![]() |
![]() |
![]() |
![]() |
LDU5660S700-W | 39.2 W | 9 to 60 VDC | 56V | 0.7A |
![]() |
![]() |
![]() |
![]() |
LDU5660S700-WD | 39.2 W | 9 to 60 VDC | 56V | 0.7A |
![]() |
![]() |
![]() |
![]() |
LDU4860S700 | 40 W | 7 to 60 VDC | 57V | 0.7A |
![]() |
![]() |
![]() |
![]() |
LDU4860S700-W | 40 W | 7 to 60 VDC | 57V | 0.7A |
![]() |
![]() |
![]() |
![]() |
LDU4860S700-WD | 40 W | 7 to 60 VDC | 57V | 0.7A |
![]() |
![]() |
![]() |
![]() |
LDU4860S1000 | 48 W | 7 to 60 VDC | 48V | 1A |
![]() |
![]() |
![]() |
- « Previous
- 1
- 2
- 3
- 4
- Next »