DC-DC Converters DC-DC Converters
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
LDU05

LDU05

4.2W - 4.9W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 14 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
LDU07

LDU07

7W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 14 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
LDU08

LDU08

8W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 57 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
LDU14

LDU14

8.4W - 14W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 14 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
LDU48

LDU48

9W - 48W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 57 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
LDU24

LDU24

14W - 24W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 57 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
LDU20

LDU20

14W - 20W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 700 mA
  • LED Strings from 2 V to 28 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
LDU56

LDU56

16.8W - 50W

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 56 V
  • PWM Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LDU56 LDU5660S300 16.8 W 9 to 60 VDC 56V 0.3A
LDU56 LDU5660S300-W 16.8 W 9 to 60 VDC 56V 0.3A
LDU56 LDU5660S300-WD 16.8 W 9 to 60 VDC 56V 0.3A
LDU24 LDU2430S600 17 W 7 to 30 VDC 28V 0.6A
LDU48 LDU4860S300 17 W 7 to 60 VDC 57V 0.3A
LDU48 LDU4860S300-W 17 W 7 to 60 VDC 57V 0.3A
LDU48 LDU4860S300-WD 17 W 7 to 60 VDC 57V 0.3A
LDU20 LDU2030S600 17 W 7 to 30 VDC 28V 0.6A
LDU56 LDU5660S350 19.6 W 9 to 60 VDC 56V 0.35A
LDU56 LDU5660S350-W 19.6 W 9 to 60 VDC 56V 0.35A
LDU56 LDU5660S350-WD 19.6 W 9 to 60 VDC 56V 0.35A
LDU24 LDU2430S700 20 W 7 to 30 VDC 28V 0.7A
LDU24 LDU2430S700-W 20 W 7 to 30 VDC 28V 0.7A
LDU24 LDU2430S700-WD 20 W 7 to 30 VDC 28V 0.7A
LDU48 LDU4860S350 20 W 7 to 60 VDC 57V 0.35A
LDU48 LDU4860S350-W 20 W 7 to 60 VDC 57V 0.35A
LDU48 LDU4860S350-WD 20 W 7 to 60 VDC 57V 0.35A
LDU20 LDU2030S700 20 W 7 to 30 VDC 28V 0.7A
LDU24 LDU2430S1000 24 W 7 to 30 VDC 28V 1A
LDU24 LDU2430S1000-W 24 W 7 to 30 VDC 28V 1A