DC-DC Converters DC-DC Converters
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
DDC15

DDC15

15W

  • 4:1 DC Input Range
  • 3.3 V to 24 DC Outputs
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More info
DDC30

DDC30

30W

  • 4:1 DC Input Range
  • 5 V to 24 V DC Output
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • Remote On/Off
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More info
DDC40

DDC40

40W

  • Regulated single outputs from 5 to 24 VDC
  • 3:1 DC input range 10 to 32VDC
  • 1.5kVDC input/output isolation
  • Class B conducted & radiated emissions
  • Remote On/Off
  • DC On & DC Low LED indicators
  • -40°C to +70°C operating temperature
  • Full load to +50°C
  • 3 Year Warranty
More info
DTE06

DTE06

6W - 15W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range, nominal 12V, 24V, 48VDC
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No External Components
  • Remote On/Off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 Year Warranty
More info
DTE10

DTE10

10W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No external components
  • Remote on/off
  • 3kVDC isolation
  • -40°C to +105°C‚Äàoperating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 year warranty
More info
DTE20

DTE20

20W

  • Regulated single outputs from 3.3 to 30VDC
  • Chassis mount with optional DIN rail clip
  • IEC/UL/cUL 62368-1 safety approvals
  • EN55032 class A with no external components
  • Remote on/off & voltage trim function
  • 3.0kVDC i isolation
  • Convection cooled
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info
DTE40

DTE40

40W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
DTE60

DTE60

60W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
IA

IA

1W

  • Dual Output
  • SIP or DIP Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
IB

IB

1W

  • Single Output
  • SIP or DIP Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
IC

IC

1W

  • Single Output
  • Ultra Slim DIP Package
  • Industry Standard Pinout
  • 1500 VDC Isolation Standard
  • MTBF >3.5 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
ICH-IFH

ICH-IFH

50W - 200W

  • 2:1 & 4:1 Input Ranges
  • Efficiency up to 90%
  • Single Output
  • 40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
  • Fivesided Metal Case
  • 3 Year Warranty
More info
ICZ09

ICZ09

9W

  • Ultra Compact SIP-8 Package
  • Smallest Footprint 9 W Converter
  • Single & Dual Outputs
  • 2:1 Input Range
  • Operating Temperature -40 °C to +85 °C
  • 1600 VDC Input to Output Isolation
  • Fully Regulated Output
  • No Minimum Load Required
  • Remote On/Off
  • 3 Year Warranty
More info
IE

IE

1W

  • Single Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Small Package Sizes
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
IEQ05

IEQ05

1W - 15W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +90 °C
  • Remote On/Off
  • 3 Year Warranty
More info
IEU02

IEU02

1W - 7W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact DIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Full Load at 70 °C
  • Class A Conducted & Radiated Emissions
  • 3 Year Warranty
More info
IEU03

IEU03

3W - 6W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact DIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Full Load at 70 °C
  • Class A Conducted & Radiated Emissions
  • 3 Year Warranty
More info
IF

IF

1W

  • Regulated Single Output
  • SIP or DIP Package
  • Low Ripple & Noise
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • MTBF 4.2 MHrs
  • 3 Year Warranty
More info
IH

IH

2W

  • Dual Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000-6000 VDC Isolation
  • MTBF >1.1 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
IHA01

IHA01

1W

  • High Isolation, 6000 V
  • 250 VAC Working Voltage
  • Single and Dual Outputs
  • Bipolar Outputs for MOSFET and IGBT Drives
  • SIP7 Package
  • -40 °C to +85 °C Operation
  • Full Load at 85 °C Ambient
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info