MTC3528S12 | 35 W | 10 to 50 VDC | 12V | 2.9A |
![]() |
![]() |
![]() |
![]() |
MTC3528S15 | 35 W | 10 to 50 VDC | 15V | 2.3A |
![]() |
![]() |
![]() |
![]() |
MTC3528S28 | 35 W | 10 to 50 VDC | 28V | 1.3A |
![]() |
![]() |
![]() |
![]() |
MTC3528S3V3 | 35 W | 10 to 50 VDC | 3.3V | 10A |
![]() |
![]() |
![]() |
![]() |
MTC5028S05 | 50 W | 10 to 50 VDC | 5V | 10A |
![]() |
![]() |
![]() |
![]() |
MTC5028S12 | 50 W | 10 to 50 VDC | 12V | 4.2A |
![]() |
![]() |
![]() |
![]() |
MTC5028S15 | 50 W | 10 to 50 VDC | 15V | 3.33A |
![]() |
![]() |
![]() |
![]() |
MTC5028S28 | 50 W | 10 to 50 VDC | 28V | 1.8A |
![]() |
![]() |
![]() |
![]() |
MTC5028S3V3 | 50 W | 10 to 50 VDC | 3.3V | 15A |
![]() |
![]() |
![]() |
![]() |
MTC7528D12 | 75 W | 10 to 50 VDC | 12V, -12V | 3.13A, 3.13A |
![]() |
![]() |
![]() |
![]() |
MTC7528D15 | 75 W | 10 to 50 VDC | 15V, -15V | 2.5A, 2.5A |
![]() |
![]() |
![]() |
![]() |
MTC7528S05 | 75 W | 10 to 50 VDC | 5V | 15A |
![]() |
![]() |
![]() |
![]() |
MTC7528S12 | 75 W | 10 to 50 VDC | 12V | 6.25A |
![]() |
![]() |
![]() |
![]() |
MTC7528S15 | 75 W | 10 to 50 VDC | 15V | 5A |
![]() |
![]() |
![]() |
![]() |
MTC7528S28 | 75 W | 10 to 50 VDC | 28V | 2.7A |
![]() |
![]() |
![]() |
![]() |
MTC7528S3V3 | 75 W | 10 to 50 VDC | 3.3V | 20A |
![]() |
![]() |
![]() |
![]() |
MTH100 | 100 W | 10 to 40 VDC | 100V | 10A |
![]() |
![]() |
![]() |
![]() |
MTC15028D12 | 150 W | 10 to 50 VDC | 12V, -12V | 6.25A, 6.25A |
![]() |
![]() |
![]() |
![]() |
MTC15028D15 | 150 W | 10 to 50 VDC | 15V, -15V | 5A, 5A |
![]() |
![]() |
![]() |
![]() |
MTC15028S05 | 150 W | 10 to 50 VDC | 5V | 30A |
![]() |
![]() |
![]() |
- « Previous
- 1
- 2
- 3
- Next »